CHECKOUT Your Cart: Empty
ATXPOWEXTB
Discontinued

8" ATX Power Extension Cable in Blister

ATXPOWEXTB
This 8" Power Extension Cable for ATX Motherboards is a cost-effective and convenient solution for extending the power cable on your ATX Motherboard to make sure the connection you need is within reach.
The StarTech.com Advantage
  • Allows the motherboard connector on ATX power supplies to be extended
Features
  • Extends the length of ATX motherboard power supply cable
Applications
  • Ideal for tower cases
  • Designed for all ATX-style motherboards
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX Power (20 pin; v 1.x) Male
Connector B 1 - ATX Power (20 pin; v 1.x) Female
Performance
Cable Length 8 inches
Connector A 20 pin male ATX
Connector B 20 pin female ATX
Physical Characteristics
Product Length 0.7 ft [0.2 m]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
Certifications, Reports and Compatibility
ATX Power Extension Cable (Blister Pack) - 8in