8 Drive Internal U320 HPDB68 Male SCSI Terminated Cable
SCSI320INT9Keep your U320 SCSI drives running fast and reliable with the StarTech.com SCSI320INT9, an eight-drive LVD/SE terminated internal SCSI cable. Perfect for high-end workstations or servers with U320 SCSI drives, this 68-pin "twist-n-flat" ribbon cable is fully laminated and designed to strengthen signal integrity and offer reduced crosstalk on all pairs. The plastic pull-tabs make it easy to disconnect the cable without damage to the connectors or your drives. Best of all, the cable comes with a built-in LVD/SE terminator so you don't need to purchase a separate terminator, making the SCSI320INT9 a cost-effective, high-speed solution.
The StarTech.com Advantage
- Connects up to 8 SCSI U320 Hard Drives to the host controller
- Provides a fast data transfer rate of up to 150 Mbytes/sec
- Meets current SCSI specification for high speed U320 drives
Features
- Meets current SCSI specifications and ensures maximum performance and data integrity
- Orange color twisted pair construction
- Each connector includes a label for easy identification
- Specially designed to improve system airflow and routability
Applications
- For use in servers and storage subsystems
- High-end workstations
- Ideal when connecting 8 U320 hard drives to a host controller
- Wiring design ensures 100% compatibility with SCSI U320 & U160 Hard Drives
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 8 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Cable Type | Flat and Twisted |
| Connector Spacing | |
| Connectors | Half Pitch DB68 Male & 8 Half Pitch DB68 Male |
| Device 1-2 | 5” (127mm) |
| Device 3-4 | 5” (127mm) |
| Device 4-5 | 5” (127mm) |
| Device 5-6 | 5” (127mm) |
| Device 6-7 | 5” (127mm) |
| Device 7-8 | 4"(101.6mm) |
| Hard Drive | Supports SCSI U320 & 160 Hard Drives |
| Number of Hard Drives | 8 |
| System to Device 1 | 20" (508mm) |
| Physical Characteristics | |
| Color | Brown |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI320INT9_Datasheet.pdf
English - SCSI320INT9_Datasheet-ES.pdf
Español - SCSI320INT9_Datasheet-FR.pdf
Français - SCSI320INT9_Datasheet-IT.pdf
Italiano - SCSI320INT9_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |