ST128
Discontinued
8 Port VGA Video Splitter & Distribution Amplifier - 250 MHz
ST128The StarTech.com VideoView is a 8 port VGA Video Splitter that allows a PC to display to as many as 8 monitors simultaneously. It is perfect for classrooms, tradeshows, or in-store displays where high quality video on several monitors is needed. The VideoView supports monitors with up to 200MHz of bandwidth allowing it to display images of up to 1600 x 1200 pixels. A built-in booster circuit allows the video signal to be extended up to 200 ft.
Features
- Allows one computer to provide simultaneous displays on several different monitors
- Works with VGA, SVGA and Multisync monitors
- Daisy chainable for almost unlimited expansion
- Built-in video amplifier boosts the signal to allow a cable legnth of up to 210 ft or 65m
- Uses standard monitor extansion cables
- High/Low Level Brightness control
- Includes AC 120V power adapter
Applications
- Public information display services
- Public broadcast systems
- Demos and presentations
- In-store product merchandising
- Information kiosks
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Analog Resolutions | 1600x1200 |
| Cable Length | 65m (210 ft.) maximum |
| Certifications | FCC Part 15 Class A, CE Mark |
| Dimensions (LxWxH) | 224x152x52 mm |
| Input Connector | High Density DB15 Male |
| Operating Environment | 5~40 deg C, 0~80% RH non-condensing |
| Output Connectors | (8) High Density DB15 Female |
| Signal Type | XGA, VGA, SVGA, Multisync Monitor |
| VGA Bandwidth (-3db) | 200 MHz |
| VGA Resolution | 1600x1200 @ 60Hz |
| Weight | 1200g |
| Physical Characteristics | |
| Color | Black |
| Product Length | 8.8 in [224 mm] |
| Product Width | 6 in [152 mm] |
| Product Height | 2 in [52 mm] |
| Product Weight | 42.4 oz [1200 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 9 |
| Packaging Information | |
| Shipping (Package) Weight | 4.1 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - SWITCH |
| 1 - POWER ADAPTOR | |
| 1 - INSTRUCTION MANUAL | |
Accessories
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
$19.99
MXT101HQ_200 200 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connections by 200ft
$121.99
ST121UTP VGA Video Extender over Cat5 (ST121 Series) Extend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling
$139.99
Downloads
Manual(s):
- ST128.pdf
English
Data Sheet(s)
- ST128_Datasheet.pdf
English - ST128_Datasheet-ES.pdf
Español - ST128_Datasheet-FR.pdf
Français - ST128_Datasheet-IT.pdf
Italiano - ST128_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |