DB258S650DV
Discontinued
8 Port RS232 DB25 Connector Cable for PCI8S650DV
DB258S650DVDesigned for use with our PCI8S650DV serial card, the DB258S650DV lets you quickly add 8 RS-232 serial ports to your system. Perfect for industrial applications, this RS-232 connector cable works with our serial card to improve your system performance.
Note: The DB258S650DV requires a PCI8S650DV.
Features
- Compatible with all RS-232C interface devices
Applications
- Used in environments using serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Factory/Office automation
- Ideal for commercial and industrial applications such as POS networks, ATMs, and bank teller stations
- Industrial process control
- Remote serial device control
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 8 - DB-25 (25 pin; D-Sub) Male |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DB258S650DV_Datasheet.pdf
English - DB258S650DV_Datasheet-ES.pdf
Español - DB258S650DV_Datasheet-FR.pdf
Français - DB258S650DV_Datasheet-IT.pdf
Italiano - DB258S650DV_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |