8 Port USB + PS/2 Digital KVM Switch with OSD
SV841HDIThe SV841HDI empowers you to securely manage up to 8 computers remotely from almost anywhere using your LAN or the Internet. Unlike software solutions that require installation and work through your server’s operating system, the SV841HDI gives you BIOS level control and full interaction with your system’s boot process . Control does not come at the expense of security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure. With both USB and PS/2 support, this switch easily handles a mixed platform environment to provide a central point of administration for all your servers. For added flexibility you can attach your existing KVM switches to the SV841HDI to remotely control up to 64 computers, and its standardized 1U rack-mountable metal chassis allows easy installation in your rack or cabinet.
Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on and off using an interactive menu.
The SV841HDI is the perfect solution for any organization that demands secure, flexible local and remote administration of its critical systems.
Features
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal KVM switch controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
- Compact 1U rack height takes up very little cabinet or rack space
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Works with PC, Mac, Linux, and Sun Systems
- Auto Scan Mode lets you switch between computers for easy monitoring
- Supports IntelliMouse (Pro)
- Each computer name can be defined via the OSD menu
- Uses StarTech.com tangle-fee KVM cables
- Operating system independent
- No software or drivers required
- Login authentication restricts access to authorized users
- Plug and Play compliant
- Includes an onboard Web Server, providing browser-based configuration and administration.
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Obtains an IP address using DHCP or manual configuration
- Flash upgradeable
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
- Includes direct dial in capability, via modem
- Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Co-location/ISP computer control
- Server farms
- BIOS level remote access to servers at co-location facilities and ISPs
- Enables access to existing KVM switches via TCP/IP
- Remote access for outsourced server / IT hardware management
- Remote access to mission-critical corporate datacenter servers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 8.6 in [219 mm] |
| Product Width | 16 in [406 mm] |
| Product Height | 1.8 in [44.5 mm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.6A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 9.8 lb [4.4 kg] |
| Connector Type(s) | 2 - Mini-DIN (8 pin) Female |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
Related Products
Accessories
Downloads
Manual(s):
- SV841HDI.pdf
English
Data Sheet(s)
- SV841HDI_Datasheet.pdf
English - SV841HDI_Datasheet-ES.pdf
Español - SV841HDI_Datasheet-FR.pdf
Français - SV841HDI_Datasheet-IT.pdf
Italiano - SV841HDI_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |