80x25mm High Air Flow Ball Bearing Computer Case Fan w/ TX3 Connector
FAN8X25TX3AHCapable of moving up to 39 CFM (cubic feet per minute) of cooling airflow over your system components, the StarTech.com FAN8X25TX3AH has been designed especially for your hardest working computers. A high-efficiency blade design and dual ball-bearing motor combined with a built-in speed sensor means your system will get the cooling it needs when it needs it the most. The attractive, heat-dissipating aluminum fan measures 8cm x 8cm x 2.5cm (3 1/8” x 3 1/8” x 1”), and is powered by a TX3 Molex power connection. With its polished aluminum appearance, the FAN8X25TX3AH goes well with professional aluminum cases.
The StarTech.com Advantage
- Attractive polished aluminum frame improves heat dissipation
- High airflow operation provides maximum cooling capacity
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Built-in speed sensor allows the system to monitor fan speed and operating status
Features
- Dual ball bearing motor
- High efficiency fan-blade design capable of moving 39 CFM
- Speed sensor output to the motherboard
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3000 |
| Air Flow Rate | 39 CFM |
| Connector | TX3 Motherboard |
| Fan Airflow (CFM) | 39 |
| Fan Dimensions | |
| Fan Enclosure | Aluminum |
| Fan Speed (RPM) | 3000 |
| Fan Type | Dual Ball Bearing |
| Grams | 205 |
| Inches | 3.14 x 3.14 x 0.98 |
| Lbs | 0.45 |
| Millimeters | 80 x 80 x 25 |
| Noise Level (dB) | 34 |
| Operating Temperature | (-)10 ~ (+)80 deg C |
| Voltage | 12V |
| Weight | |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Aluminum 8x2.5cm High Flow Case Fan TX3 |
| 1 - Bag of Screws (4 screws) | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN8X25TX3AH_Datasheet.pdf
English - FAN8X25TX3AH_Datasheet-ES.pdf
Español - FAN8X25TX3AH_Datasheet-FR.pdf
Français - FAN8X25TX3AH_Datasheet-IT.pdf
Italiano - FAN8X25TX3AH_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |