GAME511WB
Discontinued
802.11b Wireless Game Console Network Adapter
GAME511WBHead-to-head and online gaming without wires! StarTech.com’s Wireless-B Game Console Network Adapter connects your game console to your existing wireless network. Now you can engage in full combat gaming, head-to-head or online, with no restricting wires to hold you back. Experience the freedom! The GAME511WB features data transfer rates up to 11 Mbits/sec and is compatible with XBOX®, PlayStation™ 2, Nintendo™, Game Boy™ and other leading game consoles. Setup is quick and simple, so you can get in the game right away! Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support. Plus, multiple game adapters can be networked for the ultimate multi-player battle!
The StarTech.com Advantage
- Head-to-Head gaming or Internet gaming without wires
- Works with XBOX, PlayStation 2, Nintendo, Game Boy and other leading game consoles
- Easy Setup and installation for beginners
- Wireless-B connectivity with data transfer rates of up to 11 Mbits/sec
Features
- Adds wireless gaming capabilities to your existing wired Ethernet game console
- 64/128-bit WEP encryption protects your wireless home network safe from unauthorized users
- Compliant with IEEE 802.11b standard
- Supports XBOX, PlayStation, Nintendo, Game Boy and other game consoles
- Easy setup and installation with Windows Utility and Web-based configuration
- Data transfer rates of up to 11 Mbits/sec
- Automatic fallback data rate increases data security and reliability
Applications
- Connect your existing wireless network to a game console for online gaming combat without wires
- Network two gaming adapters for head-to-head gaming combat without Ethernet cables
- For XBOX, PlayStation 2, Nintendo, Game Boy and other leading game consoles
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Security Features | WEP Data Encryption |
| Ad Hoc Mode | Head-to-Head Gaming |
| Antenna | Detachable dipole antenna (with RP-SMA connector) |
| Channel Selection Button | |
| Frequency | 2.4 GHz (Industrial Scientific Medical Band) |
| Infrastructure Mode | Online Gaming |
| Modulation | CCK@11/5.5Mbps, DQPSK@2Mbps and DBPSK@1Mbps |
| Radio Technology | Direct Sequence Spread Spectrum (DSSS) |
| Transmit Power | 18dBm (Typical) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 5 in [127 mm] |
| Product Width | 3.8 in [96 mm] |
| Product Height | 1.2 in [30 mm] |
| Indicators | |
| LED Indicators | 1 - Console |
| 1 - Head To Head | |
| 1 - Power | |
| 1 - Status | |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | 0 ~ 55 |
| Storage Temperature | -20 ~ 70 |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
Certifications, Reports and Compatibility
Accessories
45PATCH10GR 10 ft Cat5e Gray Snagless RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
45PATCH6GR 6ft Cat5e Gray Snagless RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
45PATCH15GR 15 ft Cat5e Gray Snagless RJ45 UTP Cat 5e Patch Cable - 15ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
Downloads
Manual(s):
- GAME511WB.pdf
English
Data Sheet(s)
- GAME511WB_Datasheet.pdf
English - GAME511WB_Datasheet-ES.pdf
Español - GAME511WB_Datasheet-FR.pdf
Français - GAME511WB_Datasheet-IT.pdf
Italiano - GAME511WB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |