8300SIDEFAN
Discontinued
80mm Side Panel CPU Cooling Fan Kit for ATX8300PRO
8300SIDEFANAdd extra CPU cooling capacity to your ATX8300PRO case with this easy to install side fan kit. It mounts easily to the rear of the case and aligns with the venting holes in the side panel. The swing arm design allows the fan to be moved out of the way when working on system components. A removable, cleanable foam air filter prevents dust from entering the system and accumulating on components. It is positioned directly above the CPU to provide the CPU fan with cooler external air for improved processor cooling capability.
The StarTech.com Advantage
- Blows fresh external air directly onto your CPU
- Air filter prevents dust from entering the system
Applications
- Adds additional cooling capacity to the StarTech.com ATX8300PRO Mid Tower PC Case
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Physical Characteristics | |
| Color | Green |
| Enclosure Type | Plastic |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Bag of screws (3 screws) |
| 1 - Side Panel 8cm Fan Kit for ATX8300PRO | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 8300SIDEFAN_Datasheet.pdf
English - 8300SIDEFAN_Datasheet-ES.pdf
Español - 8300SIDEFAN_Datasheet-FR.pdf
Français - 8300SIDEFAN_Datasheet-IT.pdf
Italiano - 8300SIDEFAN_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |