FANPOWER2
Discontinued
8cm Replacement Power Supply Fan w. Lg Connector
FANPOWER2The StarTech.com 8cm x 8cm x 2.5cm (3 1/8" x 3 1/8" x 1") fan is designed as a replacement for PC power supply units. A quiet running brushless ball bearing DC motor coupled with a high efficiency blade design is capable of moving 32 CFM (cubic feet per minute) of air. Power is supplied to the fan from a connection point within the power supply. This model features the large 396 connector commonly used inside the power supply to provide power to the fan.
The StarTech.com Advantage
- Save the cost of replacing an entire power supply if only the cooling fan needs replacement
Features
- Ball Bearing in the cooling fan provides increased airflow, reliability and longer life
Applications
- Replacement for 8cm power supply fans
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 2 |
| Fan Bearing Type | Ball Bearing |
| Performance | |
| Air Flow Rate | 32.4 CFM |
| Noise Level | 32 dBA |
| Connector | 396 Connector |
| Voltage | 12V |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.1 in [80 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 3.1 in [80 mm] |
| Product Weight | 3.2 oz [90 g] |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8cm Repl. Power Supply Fan - 396 Conn. |
| 4 - Screws Screws | |
Certifications, Reports and Compatibility
Accessories
FANSCREW Mounting PC Case Fan Screws - 50 Pack Securely mount case fans in a chassis with the proper screws
$6.99
Downloads
Data Sheet(s)
- FANPOWER2_Datasheet.pdf
English - FANPOWER2_Datasheet-ES.pdf
Español - FANPOWER2_Datasheet-FR.pdf
Français - FANPOWER2_Datasheet-IT.pdf
Italiano - FANPOWER2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |