CHECKOUT Your Cart: Empty
MICROAGPRIS
Discontinued

AGP Riser Card for ATX Micro slim cases

MICROAGPRIS
Do you have to sacrifice performance and expandability to enjoy the size benefits of a Micro-ATX case? StarTech.com doesn’t think so. If you need to install full-sized AGP graphics cards in a Micro-ATX or other compatible small form factor case, StarTech.com offers the MICROAGPRIS AGP riser board. This card acts as a transparent adapter that allows you to use high-end graphics controllers in a slim case with no loss of performance or features. The MICROAGPR is an excellent choice for system builders or end-users that want to use a space-saving case design without limiting the choice of video cards they can install in their computers. It is the perfect accessory for StarTech.com’s ATXMICRO220 line of cases.
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
General Specifications 1 x 32-bit PCI bus connector (to motherboard)
1 x AGP slot (to video card)
Packaging Information
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - MICROAGPRIS riser card
1 - Mounting bracket
1 - Misc. screws
Certifications, Reports and Compatibility