DVI EDID Emulator
DVIEDIDDETRetain EDID information captured from a DVI display and emulate the signal directly to a DVI video source bypassing a KVM or other video extension system
The DVIEDIDDET DVI EDID Emulator captures and retains EDID information from a monitor/display and can then be connected to the video signal source, emulating the information in order to trick the video source (video card) into outputting the same video signal - even if the display is not directly connected to the video source or is connected using a video extension system.
Since most video extender systems don’t offer EDID communication between the signal source and a remote display, the DVI EDID Emulator (DVIEDIDDET) is a perfect workaround for ensuring the optimum signal is provided to the display, regardless of whether or not there is a direct connection between the source and the display.
The StarTech.com Advantage
- Save time and make sure your display works the way you want it
Features
- Stores EDID settings even when unit has been unplugged
- Make your computer think it is directly connected to the display even using converters or Cat5 extenders
Applications
- Detect EDID settings and capture them to trick your computer into thinking the display is still connected.
Product Numbers
| Dell Harmony | A2376735 |
| TechData Dis | 41377N |
| Ingram Micro USA | V07162 |
| Synnex US | STA-DVIEDIDDET |
| UPC Code | 065030831048 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Maximum Cable Length | 393.7 in [10000 mm] |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 2.6 in [67 mm] |
| Product Width | 2.2 in [56 mm] |
| Product Height | 1.5 in [38 mm] |
| Product Weight | 4.9 oz [138 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - EDID Detector / Capture Box |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- DVIEDIDDET.pdf
English
Data Sheet(s)
- DVIEDIDDET_Datasheet.pdf
English - DVIEDIDDET_Datasheet-ES.pdf
Español - DVIEDIDDET_Datasheet-FR.pdf
Français - DVIEDIDDET_Datasheet-IT.pdf
Italiano - DVIEDIDDET_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |