HDMI® DVI to HDMI DVI Video Converter Scaler with Audio Separation
HDMI2HDMIThis HDMI®/DVI to HDMI/DVI Scaler/Converter offers a versatile high-definition solution for scaling DVI or HDMI video resolutions, separating an audio stream from an HDMI signal, or combining a DVI video signal and accompanying audio into a single HDMI cable.
The scaler/converter provides a cost-effective way to scale HDMI/DVI video output resolutions as needed, for optimized HD video performance.
Scale HDMI video
The HDMI/DVI to HDMI/DVI video scaler lets you connect your HDMI output source (Blu-ray player, etc.) to the scaler input port, then connect the scaler output port to an HDMI-capable display. Configuration is simple, with a convenient on-screen display that lets you select the desired output resolution as necessary.
Scale DVI video
The video scaler can also be used with DVI video sources, using a DVI to HDMI cable or adapter for both video input and output signals; the corresponding audio signal can be connected to and from the scaler through either Toslink(digital) or the 3.5mm audio port(analog) as needed.
Separate HDMI into DVI with audio
A cost-effective solution, the HDMI/DVI scaler/converter eliminates the expense of upgrading a DVI display for the sake of compatibility with an HDMI output device, allowing you to separate an HDMI signal into discrete DVI and digital/analog audio.
Combine DVI video with Audio for HDMI output
The scaler/converter also accepts DVI video input along with the corresponding audio, for output as a single HDMI signal - saving the cost of a display upgrade for the sake of HDMI convenience.
The StarTech.com Advantage
- Select to combine audio or separate for input and output with choice of digital or analog
- Ideal for devices (source or displays) that require certain resolutions. Use DVI-D or HDMI® sources
- Rely on Converge A/V by StarTech.com for your A/V solutions for retail, education, healthcare, hospitality, and digital signage applications
Features
- Standard HDMI®, HDCP 1.1, and DVI 1.0 compliant
- Scales PC and and HDTV up to 1920x1200 (PC) and 1080p (HDTV)
- Auto detection of native resolution of connected display
- Supports 50/60Hz frame rate conversion
- Supports 3D motion video adaptive, 3D de-interlacing, and 3:2 / 2:2 pull-down detection
- Adjust brightness, contrast, sharpness, RGB levels, and scan size
Applications
- Ideal for A/V applications requiring certain or native resolutions for digital displays.
- Excellent for DVI sources that require an another input for audio. With HDMI2HDMI you can input digital or analog audio and output audio and video through one HDMI® cable
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - HDMI (19 pin) Female | |
| 1 - Toslink (SPDIF; Optical) Female | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - HDMI (19 pin) Female | |
| 1 - Toslink (SPDIF; Optical) Female | |
| Performance | |
| Maximum Analog Resolutions | 1080p for HDTV's and 1920x1200 for PC resolutions |
| 1 x 3.5mm Audio (2 channel) | |
| 1 x TosLink | |
| Audio Input/Output | Analog 3.5mm and Digital TosLink |
| DVI Compliant | DVI 1.0 |
| Frame Rate Conversion | Supports 50/60Hz |
| HDCP Compliant | HDCP 1.1 |
| HDMI Compliant | Standard HDMI® |
| Input Connectors | 1 x HDMI |
| Output Connectors | 1 x HDMI |
| Power Adapter | 5V DC, 2.6 Amps, 4-in-1 Auto Switching |
| Video Pull-Down | 3:2 / 2:2 detection |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI to HDMI Scaler / Converter |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- HDMI2HDMI.pdf
English
Data Sheet(s)
- HDMI2HDMI_Datasheet.pdf
English - HDMI2HDMI_Datasheet-ES.pdf
Español - HDMI2HDMI_Datasheet-FR.pdf
Français - HDMI2HDMI_Datasheet-IT.pdf
Italiano - HDMI2HDMI_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |