Discontinued
TV Tuner for Computer Monitors with Remote
COMP2VGATVNeed a break? Want to catch some TV? Now you can – right on your computer monitor! COMP2VGATV2 is a converter that lets you watch TV, play games, or watch movies right at your workstation. Comes with a full function remote control so you can instantly flip to TV mode and channel surf between your favorite shows whenever you need a break from work.
Plus, you may connect your DVD player, camcorder, or game console to your monitor, for a space-saving multimedia centre! Perfect for tight spaces like dorm rooms and bedrooms.
Supports full audio pass through via your PC speakers, displays up to 181 channels, and even works when your PC is switched off. Save money on the cost of a separate TV, and free up your workspace! Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
Plus, you may connect your DVD player, camcorder, or game console to your monitor, for a space-saving multimedia centre! Perfect for tight spaces like dorm rooms and bedrooms.
Supports full audio pass through via your PC speakers, displays up to 181 channels, and even works when your PC is switched off. Save money on the cost of a separate TV, and free up your workspace! Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Save money and space! No need to buy a TV!
- Watch cable, antenna or satellite TV on your computer monitor
- Connect video game consoles, VCRs, DVD players, camcorders, and more
- Ideal for dorm room, bedroom, office or anywhere where space is tight
Features
- Includes a full function remote control for changing channels, adjusting volume, switching sources and more
- 6 front panel push button commands
- One-button PC/TV display switching
- Includes stereo cable for quick connection to computer sound card
- Audio stereo output for direct speaker connections
- Supports resolutions up to 640 x 480 @ 60 Hz
- OSD (On Screen Display) option
- Auto-Scanning function detects available Broadcast and Cable TV channels
- Includes stand for upright positioning
Applications
- Eliminates the need to buy a TV – save money and space by watching TV on your monitor
- Connects commercial game consoles (PlayStation® 2, Nintendo GAMECUBE™, Xbox®, Dreamcast™) plus VCRs, DVD players and camcorders to your computer monitor
- Transforms your computer system into a powerful multimedia unit by centralizing all your AV devices in one location
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - S-Video (4 pin; Mini-DIN) Female | |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| 3 - Stereo Audio (2 x RCA) Female | |
| Performance | |
| Maximum Analog Resolutions | 640 x 480 |
| Antenna Input: 75 ohms Coaxial TV Antenna/Cable | |
| Audio Input: RCA Audio Male | |
| Audio Output: 3.5mm Audio Cable | |
| NTSC: 181 channels | |
| NTSC: 858 x 525 Pixels | |
| PAL: 106 channels | |
| PAL: 864 x 625 Pixels | |
| PC: 640 x 480 and 800 x 600 Pixels | |
| VGA Input: 15 pin HD-DB Female | |
| VGA Output: 15 pin HD-DB Female | |
| Connectors | |
| Note | Image quality will vary on LCD monitors when using low resolutions |
| Power | DC 12V |
| Remote Control | 24 - Key IR (Infrared) Remote Control |
| Resolution | |
| Supported Channels | |
| Supported Formats | NTSC & PAL |
| Physical Characteristics | |
| Color | Blue |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 12 |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
Certifications, Reports and Compatibility
Related Products
COMP2VGA
Composite and S-Video to VGA Video Converter for Computer Monitors
Convert a Composite or S-Video source signal from your Game Console, VCR or DVD Player to VGA $78.99
Accessories
Downloads
Manual(s):
- COMP2VGATV.pdf
English
Data Sheet(s)
- COMP2VGATV_Datasheet.pdf
English - COMP2VGATV_Datasheet-DE.pdf
Deutsch - COMP2VGATV_Datasheet-ES.pdf
Español - COMP2VGATV_Datasheet-FR.pdf
Français - COMP2VGATV_Datasheet-IT.pdf
Italiano - COMP2VGATV_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+