6 ft Mini DisplayPort to VGA Cable - M/M
MDP2VGAMM6Connect your VGA monitor to a Mini DisplayPort-equipped computer using a single cable
The MDP2VGAMM6 6-foot Mini DisplayPort to VGA Cable is a cost-effective Mini DisplayPort to VGA link that lets you connect a VGA monitor to a PC or Mac® with a Mini DisplayPort output - saving the expense of upgrading the monitor for compatibility.
This all-in-one, easy to use Mini DisplayPort/VGA cable requires no additional converters or adapters, and no driver or software installation.
Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port.
Backed by a StarTech.com 2-year warranty.
The StarTech.com Advantage
- All-in-one cable design for ease of use and optimal cable management
- Resolution support of up to 1920x1200 and HDTV resolutions up to 1080p for optimal viewing experience
- No software or additional driver installation allows for an easy and hassle-free connection to your VGA display
Features
- All-in-one cable design
- Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- No software or additional drivers required
- Compatible with Intel® Thunderbolt™
Applications
- Keep your existing VGA display with our Mini DisplayPort to VGA video converter cables
- Use a VGA monitor on a DisplayPort-equipped MacBook® or iMac® computer, using the Mini DisplayPort video output
Product Numbers
| Dell Harmony | A5357620 |
| TechData Dis | 10546723 |
| ASI Distribution USA | 104647 |
| D and H | MDP2VGAMM6 |
| Ingram Micro USA | DE3601 |
| Synnex US | STA-MDP2VGAMM6 |
| UPC Code | 065030840286 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Converter Type | Passive |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 72 in [1828.8 mm] |
| Product Weight | 3.2 oz [90 g] |
| Environmental | |
| Humidity | 20~80% RH |
| Operating Temperature | 5°C to 35°C (41°F to 95°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Packaging Information | |
| Shipping (Package) Weight | 3.2 oz [90 g] |
| What's in the Box | |
| Included in Package | 1 - 6 ft Mini DisplayPort to VGA Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- MDP2VGAMM6_Datasheet.pdf
English - MDP2VGAMM6_Datasheet-DE.pdf
Deutsch - MDP2VGAMM6_Datasheet-ES.pdf
Español - MDP2VGAMM6_Datasheet-FR.pdf
Français - MDP2VGAMM6_Datasheet-IT.pdf
Italiano - MDP2VGAMM6_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+