CHECKOUT Your Cart: Empty

DisplayPort to DVI Dual Link Active Converter - USB Powered

DP2DVID

Connect your DVI Dual Link display to a DisplayPort equipped computer for high resolution applications

$164.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 81 Canada : 18
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

The DP2DVID DisplayPort to DVI-D Dual-Link adapter lets you connect your DisplayPort video source (PC, Notebook, Macbook etc.) to a DVI-D display including televisions and Apple Cinema Display HD, eliminating the expense of having to upgrade to a DisplayPort capable monitor.

The device offers an active conversion which is powered by a single USB port and is able to handle full Dual-Link resolutions up to 2560x1600. Use it to mirror your display to another monitor or extend your desktop to increase your workspace.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Looking for a single link DVI adapter? Our DP2DVI can support a maximum resolution of 1920x1200.

The StarTech.com Advantage
  • Simple to use, small form factor converter makes DisplayPort backwards compatible with your DVI-D dual link display
  • Active DisplayPort converter for DisplayPort video cards not capable of outputting DVI signals
Features
  • Supports resolutions up to 2560x1600 with DVI Dual Link Displays
  • Supports 1920x1080 with Single-Link displays
  • Powered by a single USB 2.0 port
  • Latching DisplayPort connector connector ensures a solid connection
  • Supported on any DVI-D display including televisions and Apple Cinema Display HD
Applications
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
  • Perfect for larger format screens that use high DVI resolutions with Dual-Link connectivity
  • Keep your existing DVI monitor to be used with your new DisplayPort device
  • Ideal for using your DVI monitor as a secondary display
Product Numbers
Dell Harmony A3544508
TechData Dis 96476T
ASI Distribution USA 115830
D and H DP2DVID
Ingram Micro USA CN1860
Synnex US STA-DP2DVID
UPC Code 065030837736
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
1 - USB A (4 pin) Male
Connector B 1 - DVI-D (19 pin) Female
Performance
Maximum Digital Resolutions 2560x1600
Wide Screen Supported Yes
Physical Characteristics
Color Black
Enclosure Type Plastic
Cable Length 0.6 in [1.5 cm]
Product Length 4.1 in [105 mm]
Product Width 2.1 in [54.6 mm]
Product Height 0.9 in [22.5 mm]
Product Weight 1.8 oz [50 g]
Packaging Information
Shipping (Package) Weight 0.7 lb [0.3 kg]
What's in the Box
Included in Package 1 - DisplayPort to DVI Adapter
Certifications, Reports and Compatibility

Related Products

DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$27.99
In Stock USA: 705  |  Canada: 58
DisplayPort to VGA Video Adapter Converter
DP2VGA DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a DisplayPort equipped computer
$44.99
In Stock USA: 7050  |  Canada: 298

Accessories

Mini DisplayPort to DisplayPort Adapter - M/F
GCMDP2DPMF Mini DisplayPort to DisplayPort Adapter Converter - M/F Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.
$31.99
In Stock USA: 1023  |  Canada: 30
DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$22.99
In Stock USA: 3776  |  Canada: 270
DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$16.99
In Stock USA: 6810  |  Canada: 433
7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6 6 ft USB 2.0 Extension Cable A to A - M/F Extend the distance between your USB 2.0 devices by 6ft
$7.99
In Stock USA: 5781  |  Canada: 1938

Downloads

Manual(s):
Data Sheet(s)