DVI Video Extender Equalizer
DVIEQ $49.99 USD
May be in stock with Resellers/Distributors
Extend a DVI video signal by up to 120ft (40m), while maintaining a full 1080p resolution with no signal loss or noise.
The DVI Equalizer is designed to sit at the halfway point of your DVI cable run. Attach a DVI cable up 60ft (20m) from the source to the equalizer and another 60ft (20m) cable to your display / projector. The DVIEQ offers a total extension up to 120ft (40m) for DVI video.
Features
- Extends cable reach to 40 meters. 20 meters from the source to the equalizer plus 20 meters from the equalizer to the projector, TV/monitor.
- HDCP compliant.
- Plug and play, easy to install.
- Maintains high DVI single link video resolution up to UXGA/1080p
- Provides 8 dB input equalization to compensate for cable transmission loss.
- Can be powered directly from the cable, or if using it for long distances, it is recommended to use the external power adapter
- Features an On/Off switch for signal enhancement
Applications
- Will eliminate digital noise (sparkles) to ensure you recieve a DVI HD resolutions up to UXGA or 1080p.
- Ideal for adding that extra distance with using DVI cables. Get the signal quality you want with the DVIEQ
Product Numbers
| Dell Harmony | A2125393 |
| UPC Code | 065030824378 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | DVI |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| DVI data rate | 1.65 Gbps (single link) |
| General Specifications | 5V 2A center positive power adapter |
| Input/Output Resolution | PC: VGA, SVGA, XGA, SXGA, UXGA up to 165MHz HD: 480i/576i, 480p/576p, 720p, 1080i. 1080p |
| Maximum Distance | 40m / 120ft |
| Notes | HDCP is compliant with HDCP 1.1 downward compatible to HDCP 1.0 |
| Operation Frequency | Up to 165 MHz |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI Equalizer Box |
| 1 - 5V DC Power Adapter | |
| 1 - Instruction Manual | |
Accessories
DVIIDMF6 6 ft Dual Link Digital Analog DVI-I Extension Cable - M/F Provides a high speed, crystal clear connection between your DVI devices
$18.99
DVIIDMF10 10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F Provides a high speed, crystal clear connection between your DVI devices
$22.99
DVIIDMM15 15 ft DVI-I Dual Link Digital Analog Monitor Cable M/M Provides a high speed, crystal clear connection between your DVI devices
$29.99
Downloads
Manual(s):
- DVIEQ.pdf
English
Data Sheet(s)
- DVIEQ_Datasheet.pdf
English - DVIEQ_Datasheet-ES.pdf
Español - DVIEQ_Datasheet-FR.pdf
Français - DVIEQ_Datasheet-IT.pdf
Italiano - DVIEQ_Datasheet-NL.pdf
Nederlands










Follow us on Twitter |