Discontinued - Ethernet to DVI Video Adapter over IP

Product ID: IP2DVI

Discontinued

Connect your PC to your display or projector through an existing office or home network

Features
  • Add an additional display using your network. Installation is quick and easy with automatic detection software (included).

  • Run video up to 100m / 300ft at 1280x1024 using Cat 5 cabling.

  • The IP2DVI acts as an external DVI Video card and a video extender.

Available in
$0.00

ID: IP2DVI

May be in stock with Resellers/Distributors

This DVI Video over IP adapter turns an Ethernet port into a DVI or VGA port (see accessories for DVI to VGA adapter).

Connect your PC to your display or projector through an existing office or home network. The adapter connects directly to a DVI or VGA display / projector from a host computer or through a network hub / router. The IP2DVI adapter acts as an external DVI or VGA video card that can be used to extend or mirror the desktop displayed.

A cost-effective solution, the DVI IP adapter includes the necessary auto-detection software, and can be used with any Windows XP (32-bit) or Windows Vista (32-bit) computer.

Convert your PC's video signal to IP packets and transmit the signal to any display / projector connected to the IP2DVI adapter through your wired or wireless network.

How it works:

diagram 1

Diagram 1: Direct connection from PC Ethernet port to DVI/VGA display or projector.

 

Diagram 2

Diagram 2: Multiple desktops/laptops through router to DVI/VGA monitor or projector.

 

The StarTech.com Advantage
  • Add an additional display using your network. Installation is quick and easy with automatic detection software (included).
  • Transmit a PC video signal over a home or office network to any display / projector connected to an IP2DVI.
Compatible With

View full OS compatibility

Windows XP(32bit)/ Vista(32/64bit)/ 7(32/64bit)

Applications
  • Turn your projector / display into an IP projector / display
Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP
Performance
Max Distance 100 m / 330 ft
Maximum Bit Rate 16 or 32 bits
Maximum Resolution 1280x1024
Connector(s)
Connector Type(s) 1 - RJ-45 Female
DVI-D (25 pin) Female
Software
OS Compatibility Windows XP(32bit)/ Vista(32/64bit)/ 7(32/64bit)
Special Notes / Requirements
System and Cable Requirements A DVI-D capable display
One available ethernet port on PC or Router/Hub
PC running Windows XP 32-bit or Windows Vista 32-bit
Power
Center Tip Polarity Positive
Input Current 500mA
Input Voltage 115 ~ 230 AC
Output Current 2.5A
Output Voltage 5 DC
Plug Type H
Power Source AC Adapter Included
Environmental
Operating Temperature 10 to 40 degrees C
Storage Temperature -10 to 80 degrees C
Physical Characteristics
Color Gray
Enclosure Type Plastic
Product Height 0.8 in [20.8 mm]
Product Length 3.8 in [97 mm]
Product Weight 2.9 oz [83 g]
Product Width 2.7 in [69.8 mm]
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - Ethernet DVI Video over IP Adapter
1 - Power Adapter
1 - Driver and Software CD
1 - Instruction Manual
Certifications
6 ft DVI-D Single Link Cable - M/M
DVIMM6

6 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

$19.99

In stock:   USA: 8333  |  Canada: 1042

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Single Link DVI-D Cable - M/M
DVIDSMM10

10 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

$16.99

In stock:   USA: 5519  |  Canada: 210

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Single Link DVI-D Cable - M/M
DVIDSMM15

15 ft DVI-D Single Link Cable - M/M

Provide a high speed, crystal clear connection between your DVI digital devices

$22.99

In stock:   USA: 643  |  Canada: 62

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

DVI to VGA Cable Adapter - M/F
DVIVGAMF

DVI to VGA Cable Adapter - M/F

Connect your VGA Display to a DVI-I source

$8.99

In stock:   USA: 18083  |  Canada: 1248

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the IP2DVI. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Ethernet to DVI Video Adapter over IP

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field