4 Port VGA and Audio over Cat 5 Video Extender - Line Splitter
STUTPEA4XAdd an additional four VGA and audio outputs to your UTPEA Series Digital Signage system
The STUTPEA4X is the 4 Port Line Splitter utilized by our STUTPEA VGA and Audio over Cat 5 extension series. This convenient video distribution system simplifies implementing digital signage solutions by allowing a single VGA source and corresponding audio to be broadcast to multiple displays at up to 300m (950ft) away.
Comprised of a 4 port VGA & Audio extender unit (ST124UTPEA) or an 8 port VGA & Audio extender unit (ST128UTPEA) and one STUTPEALR Receiver Unit per display as necessary, the VGA and Audio extension series can transmit a single VGA output and corresponding audio to four or eight displays/receivers over standard Cat 5 UTP cable.
To add versatility, this VGA & Audio over Cat 5 Line Splitter can be used to multiply the number of potential displays by four - allowing the VGA signal and accompanying audio to be broadcast to up to 16 or 32 VGA displays.
The StarTech.com Advantage
- Add more displays if four or eight ports are not enough at any time with a four port line splitter
- Your choice of using a short or long range receiver depending on what distance you require
Features
- Can be used with a four or eight port extender to run a maximum of 16 or 32 displays (see accessories)
- Choose between short range or long range receivers
- Deliver VGA video and audio to monitors located up to 300m / 950ft away
- Supports a maximum resolution of 1024x768 @ 60 Hz refresh rate at maximum distance
- Adjustable EQ and Gain
Applications
- Use digital signage to catch the attention of your audience and deliver up to date content the way you want it to be seen and heard.
Product Numbers
| Dell Harmony | A2376713 |
| TechData Dis | 10547415 |
| ASI Distribution USA | 88169 |
| Ingram Micro USA | V06145 |
| Synnex US | STA-STUTPEA4X |
| UPC Code | 065030830355 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Daisy-Chain | Yes |
| Ports | 4 |
| Cabling | Cat 5 UTP or better |
| Audio | Yes |
| Connector(s) | |
| Remote Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| 5 - RJ-45 Female | |
| Performance | |
| Max Distance | 300 m / 950 ft |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 200m(656ft) 1024x768 @ 300m(984ft) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 7.9 in [200 mm] |
| Product Width | 4.4 in [111 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 12.2 oz [345 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Special Notes / Requirements | |
| System and Cable Requirements | A compatible 4 or 8 port transmitter unit (ST124UTPEA / ST128UTPEA), and one STUTPEALR Receiver unit per display that you are connecting |
| Packaging Information | |
| Shipping (Package) Weight | 2.1 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port VGA A/V Extender |
| 2 - Rack Rails | |
| 1 - Screw kit for rack rails | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
4 Port VGA Video Extender over Cat 5
Extend and distribute a VGA signal to up to 4 displays over Cat5 cableVGA Video Extender over Cat 5 with Audio
Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable4 Port VGA Video Extender over Cat 5 (UTPE Series)
Extend and distribute your VGA video signal to up to four remote displays using Cat 5 cabling8 Port VGA Video Extender over Cat 5 (UTPE Series)
Extend and distribute your VGA video signal to up to eight remote displays using Cat 5 cablingAccessories
VGA Video Extender over Cat 5 Remote Receiver with Audio
Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable – receiver only4 Port VGA and Audio over Cat 5 Video Extender
Extend and distribute a VGA signal and the accompanying audio to four remote displays over Cat5 cable8 Port VGA and Audio over Cat 5 Video Extender
Extend and distribute a VGA signal and the accompanying audio to eight remote displays over Cat5 cable100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability50 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability75 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available15 ft Coax VGA Monitor Extension Cable - HD15 M/F
Extend your VGA monitor connection without losing video signal qualityDownloads
Manual(s):
- ST12xUTPEA.pdf
English
Data Sheet(s)
- STUTPEA4X_Datasheet.pdf
English - STUTPEA4X_Datasheet-DE.pdf
Deutsch - STUTPEA4X_Datasheet-ES.pdf
Español - STUTPEA4X_Datasheet-FR.pdf
Français - STUTPEA4X_Datasheet-IT.pdf
Italiano - STUTPEA4X_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+