Mini VGA Video and Audio Extender over Cat5

Product ID: ST121UTPMINI

Extend a VGA signal with audio to a remote display over Cat 5 or better cabling with this small form-factor device

Features
  • Transmit VGA Video and Audio through a single Cat 5 or better cable

  • Supports resolutions up to 1920x1200 at 90m / 295ft

  • USB Powered Local / Transmitter unit – no external AC adapter required

More Features . . .
  • Receiver has a built in equalizer for fine tuning image quality

  • Pure hardware design, no software or drivers required

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
Available in
$174.99 USD

ID: ST121UTPMINI

In stock: ?
USA: 24  |  Canada: 18
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The ST121UTPMINI Mini VGA Video and Audio Extender over Cat 5 provides a complete high resolution point-to-point digital signage solution, comprised of one local transmitter and one remote receiver.

Simply connect the local (transmitter) unit to the VGA video and audio source, and the remote unit to a VGA display up to 90 meters (295 feet) away. To start extending the VGA and audio signal, create a point-to-point connection by using Cat 5 / Cat 6 UTP cable.

The Cat 5 VGA extender provides a cost-effective way to situate your display as needed, eliminating standard distance limitations for a more effective digital signage configuration. This small form factor extender is compact enough to be tucked away behind the display even when space is limited.

Application Diagram

ST121UTPMINI Application Diagram

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact design, slightly larger than a VGA connector makes this device easy to hide in any installation
  • Allows you to make use of existing Ethernet infrastructure to extend VGA signals
  • Hardware design ensures an easy installation and set up with no software or drivers required
Common Customer Questions

View FAQs...

Applications
  • Perfect for tight spaces or when a boxed VGA extender is not convenient for the installation
  • Use digital signage to catch the attention of your audience and deliver up to date content the way you want it to be seen and heard
  • Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
  • Ideal for digital signage applications in educational, corporate, retail, healthcare, and hospitality sectors
  • Perfect for video conferencing solutions in boardrooms and office settings
  • Optimize placement of your demo stations at trade-shows and in auditoriums
Product Numbers
Dell Harmony A3840783
TechData Dis 10547373
ASI Distribution USA 101836
D and H ST121UTPMINI
Ingram Micro USA CT6280
Synnex US STA-ST121UTPMINI
UPC Code 065030832946
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 1
Performance
Audio Specifications Two channel stereo audio supported
Maximum Analog Resolutions 1920x1200
Maximum Cable Length 295.2 ft [90 m]
Supported Resolutions 1920x1200 @ 90m(295ft)
Connector(s)
Local Unit Connectors 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - RJ-45 Female
1 - VGA (15 pin; High Density D-Sub) Male
2 - USB A (4 pin) Male
Remote Unit Connectors 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - RJ-45 Female
1 - VGA (15 pin; High Density D-Sub) Male
Special Notes / Requirements
Note This product ships with a single AC adapter to be used on the remote end. The local extender unit is powered by an available USB port.
Indicators
LED Indicators 1 - Power and Video Status
Power
Center Tip Polarity Positive
Input Voltage 110 ~ 240 AC
Output Current 1A
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Physical Characteristics
Color Blue
Enclosure Type Aluminum
Product Height 0.7 in [18 mm]
Product Length 1.1 ft [0.3 m]
Product Weight 3 oz [84 g]
Product Width 1.3 in [32 mm]
Packaging Information
Shipping (Package) Weight 15.2 oz [430 g]
What's in the Box
Included in Package 1 - VGA over Cat5 Transmitter (Local)
1 - VGA over Cat5 Receiver (Remote)
1 - Universal Power Adapter (US/UK/EU)
1 - Instruction Manual
Certifications
Coax VGA Extension Cable - HD15 M/F

$12.99

In stock:   USA: 632  |  Canada: 214

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ

6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$14.99

In stock:   USA: 1664  |  Canada: 356

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ

15 ft Coax VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connection without losing video signal quality

$19.99

In stock:   USA: 302  |  Canada: 21

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH100

100 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$27.99

In stock:   USA: 364  |  Canada: 87

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH25

25 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 25ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$9.99

In stock:   USA: 886  |  Canada: 564

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH35

35 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 35ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$10.99

In stock:   USA: 503  |  Canada: 56

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH50

50 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$15.99

In stock:   USA: 319  |  Canada: 269

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH75

75 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$22.99

In stock:   USA: 3  |  Canada: 25

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

$17.99

In stock:   USA: 576  |  Canada: 80

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the ST121UTPMINI. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Mini VGA Video and Audio Extender over Cat5

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field