VGA Wall Plate Video Extender Receiver over Cat 5 with Audio
STUTPRXWLAThis CAT5 VGA Extender (Receiver) Audio/Video Wall Plate can be used with StarTech.com's UTPEA VGA with Audio extender system, allowing in-wall connections from a VGA video and audio source to a remote location up to 300m (950ft) away.
Both VGA transmitter and receiver units use a 12V DC terminal block connector behind the unit that offers a more secure and economical installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.
Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.
The StarTech.com Advantage
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs.
- Since STUTPRXWLA is compatible with the UTPEA Series, you can keep your existing VGA video transmitter extenders (ST124UTPEA and ST128UTPEA) and add or switch to a wall plate VGA video extender receiver.
- The STUTPRXWLA uses Cat5 cabling because it is lightweight, flexible, fits through small conduits.
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in.
Features
- Compatible with UTPEA series 4 and 8 port VGA video extender (ST124UTPEA and ST128UTPEA). Also works with the wall plate VGA video extender transmitter (STUTPTXWLA)
- Maximum VGA and audio extension distance of 300m/950ft (see Specifications for resolutions supported at various distances)
- Powered by terminal block connection
Applications
- Ideal for applications in:
Education
Corporate
Digital Signage
Healthcare
Hospitality and Entertainment
Houses of Worship - Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video using Cat5 cabling.
Product Numbers
| Dell Harmony | A3337172 |
| ASI Distribution USA | 86761 |
| Ingram Micro USA | BH4687 |
| Synnex US | STA-STUTPRXWLA |
| UPC Code | 065030836142 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Daisy-Chain | No |
| Connector(s) | |
| Remote Unit Connectors | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - RJ-45 Female | |
| 1 - Terminal Block (2 Wire) | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 300 m / 950 ft |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 180m(590ft) 1024x768 @ 200m(656ft) 800x600 @ 300m(984ft) |
| Physical Characteristics | |
| Color | White |
| Enclosure Type | Steel |
| Product Length | 4.1 in [105 mm] |
| Product Width | 1.7 in [42 mm] |
| Product Height | 1.5 in [38 mm] |
| Product Weight | 4.8 oz [136 g] |
| Indicators | |
| LED Indicators | 1 - Power LED |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA Video Extender Wall Plate Receiver |
| 1 - Terminal Block for Power Adapter | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
VGA Wall Plate Video Extender Receiver over Cat 5
Extend and distribute a VGA signal to a remote display over Cat5 cabling – receiver onlyVGA Video Extender over Cat 5 Remote Receiver with Audio
Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable – receiver onlyAccessories
100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability100 ft Cat5e White Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available10 ft Coax High Resolution VGA Monitor Cable HD15 M/M
Connect your VGA monitor with the highest quality connection availableVGA Wall Plate Video Extender Transmitter over Cat 5 with Audio
Mount in-wall connections from Cat 5/6 to VGA video and audio source to a remote location up to 300m (950ft) away4 Port VGA and Audio over Cat 5 Video Extender
Extend and distribute a VGA signal and the accompanying audio to four remote displays over Cat5 cable8 Port VGA and Audio over Cat 5 Video Extender
Extend and distribute a VGA signal and the accompanying audio to eight remote displays over Cat5 cable6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
Connect your computer or audio player to an RCA audio deviceDownloads
Manual(s):
- STUTPRXWLA.pdf
English
Data Sheet(s)
- STUTPRXWLA_Datasheet.pdf
English - STUTPRXWLA_Datasheet-DE.pdf
Deutsch - STUTPRXWLA_Datasheet-ES.pdf
Español - STUTPRXWLA_Datasheet-FR.pdf
Français - STUTPRXWLA_Datasheet-IT.pdf
Italiano - STUTPRXWLA_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+