VGA Wall Plate Video Extender Transmitter over Cat 5 with Audio
STUTPTXWLAThis CAT5 VGA Extender (Transmitter) Audio/Video Wall Plate can be used with StarTech.com's UTPEA VGA with Audio extender system, allowing in-wall connections from a VGA video and audio source to a remote location up to 300m (950ft) away.
Both VGA transmitter and Transmitter units use a 12V DC terminal block connector behind the unit that offers a more secure and economical installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.
Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.
The StarTech.com Advantage
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in
- The STUTPTXWLA uses Cat5 cabling because it is lightweight, flexible, fits through small conduits
- Since STUTPTXWLA is compatible with the UTPEA Series, you can keep your existing VGA video extender receivers (STUTPEALR) or switch to a wall plate VGA video extender receiver
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs
What's in the box
Features
- Uses cost-effective Cat5 cable to extend VGA video and audio
- Powered by terminal block connection
- Maximum VGA video and audio extension up to 300m/950ft (See Specifications for resolutions supported at various distances)
- Compatible with the UTPEA series VGA video extender receiver (STUTPEALR), also works with the wall plate VGA video extender receiver (STUTPRXWLA)
Applications
- Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video using Cat5 cabling.
- Ideal for applications in:
Education
Corporate
Digital Signage
Healtcare
Hospitality and Entertainment
Houses of Worship
Product Numbers
| Dell Harmony | A3337158 |
| ASI Distribution USA | 86759 |
| Ingram Micro USA | BH4688 |
| Synnex US | STA-STUTPTXWLA |
| UPC Code | 065030836159 |
Technical Specifications
| Warranty | 2 Years |
| Cabling | Cat 5 UTP |
| Carton Quantity | 10 |
| Color | White |
| Enclosure Type | Steel |
| LED Indicators | 1 - Power LED |
| Local Unit Connectors | 1 - RJ-45 Female |
| Local Unit Connectors | 1 - Terminal Block (2 Wire) |
| Local Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| Local Unit Connectors | 2 - 3.5 mm Mini-Jack (3 Position) Female |
| Max Distance | 300 m / 950 ft |
| Output Current | 600 mA |
| Output Voltage | 12 DC |
| Ports | 1 |
| Power Adapter Included | Yes |
| Product Height | 38 |
| Product Length | 105 |
| Product Weight | 136 |
| Product Width | 42 |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 180m(590ft) 1024x768 @ 200m(656ft) 800x600 @ 300m(984ft) |
Certifications, Reports and Compatibility
Related Products
Accessories















Follow us on Twitter |