2 Port DVI-I Video Splitter and Signal Amplifier
ST122DVIGBThis DVI splitter lets you share DVI video signals between two displays and acts as a signal amplifier that allows you to locate your DVI monitors up to 33ft (10 m) away from your computer or DVI signal source, while maintaining high definition display resolutions up to 1080p.
A simple and convenient DVI video solution that suits virtually any application or operating environment (classroom, healthcare, professional A/V, control centres, retail POS environments), the DVI splitter/distribution amplifier is easy to install, providing you with flawless digital video that will help you get the most from your DVI-enabled monitors, projectors, or plasma screens.
Designed to provide dependable performance, the DVI splitter/signal distribution amplifier is backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Also doubles as a DVI extender allowing you to place two DVI enabled displays up to 33 feet (10 meters) from your computer
- Displays the output of a single system on two separate DVI enabled displays
- Easy installation and setup
- Fully compliant with the DVI 1.0 standards established by the DDWG
Features
- Distributes accurate and reliable reproduction of digital video signal from a computer to 2 DVI enabled monitors or projectors
- Eliminates signal attenuation and distortion
- Maintains the highest DVI single link video resolution
- Supports high digital resolutions of up to 1600x1200 pixels
Applications
- Allows you to connect your system to DVI enabled projectors, LCD monitors, plasma displays, commercial billboards, and wall display systems
- Ideal for use by A/V professionals and graphic designers as well as for use in airport, POS, military, government and educational settings
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Industry Standards | DVI 1.0 |
| Connector(s) | |
| Connector Type(s) | 3 - DVI-I (29 pin) Female |
| Performance | |
| Maximum Cable Length | 393.7 in [10000 mm] |
| Maximum Analog Resolutions | 1600x1200 @ 60Hz |
| Note that this product is not intended for use with widescreen displays. | |
| Video Bandwidth | 25 ~ 165 MHz (VGA ~ UXGA) |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 7.9 in [200 mm] |
| Product Width | 3 in [75 mm] |
| Product Height | 1.7 in [42 mm] |
| Product Weight | 21.9 oz [620 g] |
| Indicators | |
| LED Indicators | 1 - Power |
| Power | |
| Input Voltage | 7.5 |
| Input Current | 1.5 |
| Special Notes / Requirements | |
| System and Cable Requirements | DVI graphics card |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
Accessories
Downloads
Manual(s):
- ST122DVIGB.pdf
English
Data Sheet(s)
- ST122DVIGB_Datasheet.pdf
English - ST122DVIGB_Datasheet-ES.pdf
Español - ST122DVIGB_Datasheet-FR.pdf
Français - ST122DVIGB_Datasheet-IT.pdf
Italiano - ST122DVIGB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |