2 Port HDMI® Video Splitter and Signal Amplifier
ST122HDMIThis HDMI® video splitter lets you share HDMI signals between two displays and acts as a signal amplifier that allows you to locate your HDMI monitors up to 50 feet (15 m) away from your computer while maintaining display resolutions up to 1080p.
The HDMI video splitter is easy to install and supports resolutions of up to 1080p, even at extended distances. It will provide you with flawless digital video that will help you get the most from your HDMI-enabled monitors, projectors, or plasma screens.
This product is backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Distribute HDMI® signals without the worry of degradation or loss of digital signals
- Easily distribute digital audio and video through one HDMI cable
- Converge A/V by StarTech.com offers a full line of Professional A/V products backed by a 2-year warranty and free lifetime technical support
What's in the box
Features
- Can be cascaded up to 3 layers
- Supports a wide range of PC and HDTV resolutions-from VGA to UXGA and 480p to 1080p.
- Built-in EDID simulator and HDCP keyset allows each output to work independently when connecting to a HDMI display.
- Splits an HDMI® source up to 2 outputs without signal loss.
- HDCP 1.1 Compliant
Applications
- Ideal for classroom, corporate, healthcare, professional A/V, control centres, conference halls, and retail environments.
- Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
Product Numbers
| Dell Harmony | A1260968 |
| TechData Dis | 47375B |
| Ingram Micro USA | M02765 |
| UPC Code | 065030822220 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 30 |
| Color | Black |
| Daisy-Chain | Yes |
| Enclosure Type | Steel |
| Industry Standards | HDCP 1.1 |
| Maximum Digital Resolutions | 1080p |
| Output Current | 2 A |
| Output Voltage | 5 DC |
| Shipping (Package) Weight | 1.15 lb [0.5 kg] |
| Ports | 2 |
| Supported Resolutions | HDTV 480i to 1080p
PC Resolution VGA to UXGA |
| Bandwidth | 1.65Gbps |
| Wide Screen Supported | Yes |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 2 - HDMI (19 pin) Female |
| Humidity | 30~80% RH |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Power Adapter Included | Yes |
| Input Voltage | Universal 115 ~ 230 AC |
| Center Tip Polarity | Positive |
Related Products
Accessories



















Follow us on Twitter |