2 Port High Speed HDMI® Video Splitter and Signal Amplifier

Product ID: ST122HDMI2

Split an HDMI® audio and video signal to two displays simultaneously

Features
  • Splits an HDMI source signal to two displays, with no loss of signal quality

  • Supports resolutions up to 1080p (1920x1200)

More Features . . .
  • Supports HDMI audio or separate 3.5mm stereo audio connection

  • Rugged steel enclosure

  • Can be cascaded up to 3 layers

  • High Speed HDMI®, HDCP and EDID Compliant

  • LED indicators for signal activity monitoring

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
$119.99 USD

ID: ST122HDMI2

In stock: +
USA: 326  |  Canada: 87

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The ST122HDMI2 2-Port High Speed HDMI® Splitter and Signal Amplifier lets you share a single HDMI source signal with audio between two HDMI or DVI (using HDMI to DVI adapter - see Accessories) enabled displays simultaneously.

Supporting True HD 1080p video resolutions, the HDMI splitter acts as a distribution amplifier that enables you to situate your HDMI-capable displays up to 15ft (5m) away from the splitter, and features 3.5mm audio connections, giving you the option of sending your accompanying audio signal through the HDMI cable, or through a separate channel.

The HDMI splitter is easy to install and use with no software or configuration required, for a completely plug-and-play setup that can be used with HDMI output devices such as Blu-ray players or desktop/laptop computers.

Backed by a StarTech.com 3-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Signal amplification distributes HDMI® signals without degradation or loss of signal quality
  • Support for High Speed HDMI ensures compatibility with the latest HDMI devices and features
  • Plug-and-play setup with no software or configuration allows you to be setup in minutes
Applications
  • Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
  • Ideal for business conference rooms and trade show displays
  • Great for digital signage applications displaying video advertisements with audio in retail environments
  • Perfect for classrooms and business multimedia presentations
  • Display information in waiting rooms or to patients in healthcare facilities
  • Financial applications, including stock tickers or promotion of new products/services
Product Numbers
Dell Harmony A5248342
TechData Dis 10547375
ASI Distribution USA 111800
D and H ST122HDMI2
Ingram Micro USA GV8942
Synnex US STA-ST122HDMI2
UPC Code 065030842457
Warranty Information
Warranty 2 Years
Hardware
Ports 2
Audio Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - HDMI (19 pin) Female
Performance
Maximum Cable Length 16.4 ft [5 m]
Maximum Digital Resolutions HDTV 1080p
PC Resolution 1920x1200
Wide Screen Supported Yes
Physical Characteristics
Color Black
Enclosure Type Steel
Product Length 7.2 in [183 mm]
Product Width 3.1 in [80 mm]
Product Height 1 in [25 mm]
Product Weight 13.4 oz [380 g]
Indicators
LED Indicators 3 - Port Power/Input - Green indicates connection, Blue indicates activity
Power
Input Voltage Universal 115 ~ 230 AC
Output Voltage 5 DC
Output Current 2.6A
Center Tip Polarity Positive
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 0~80% RH
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - HDMI Splitter
1 - Pack, foot pads
1 - Universal Power Adapter (US/UK/EU)
1 - User Manual
Certifications
2 Port DVI Video Splitter with Audio
ST122DVIA

2 Port DVI Video Splitter with Audio

Split a DVI source with audio to two displays

$135.99

In stock:   USA: 216  |  Canada: 21

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

4 Port High Speed HDMI® Video Splitter w/ Audio
ST124HDMI2

4 Port High Speed HDMI® Video Splitter w/ Audio

Split an HDMI® audio and video signal to four displays simultaneously

$154.99

In stock:   USA: 199  |  Canada: 19

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI® to DVI-D Video Cable Adapter - M/F
HDMIDVIMF

HDMI® to DVI-D Video Cable Adapter - M/F

Connect DVI capable devices to HDMI®-enabled devices and vice versa

$12.99

In stock:   USA: 0  |  Canada: 74

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM10

10 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$25.99

In stock:   USA: 3672  |  Canada: 585

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the ST122HDMI2. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.