4 Port High Speed HDMI® Video Splitter w/ Audio
ST124HDMI2Split an HDMI® audio and video signal to four displays simultaneously
The ST124HDMI2 4 Port High Speed HDMI® Video Splitter with Audio lets you share a single HDMI source with up to 4 HDMI or DVI-D enabled displays/receivers, without sacrificing image or sound quality.
Supporting true HD video resolutions up to 1080p, this HDMI splitter allows you to situate your HDMI-capable displays up to 50ft (15m) away from the splitter. This versatile HDMI splitter features 3.5mm audio input and output connections giving you the option of sending your accompanying audio signal through the HDMI cable or through a separate 3.5mm stereo audio channel.
A perfect addition to virtually any application requiring the high quality video delivered by HDMI devices, the ST124HDMI2 video splitter is easy to install and provides flawless, distortion-free digital video.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- High Speed HDMI® support ensures compatibility with the latest HDMI source devices and displays
- Signal amplification provides high-resolution HDMI signals without signal degradation/loss of quality
Features
- Splits a single HDMI® source to up to 4 HDMI-enabled devices without signal loss
- Supports a wide range of PC and Supports HDTV resolutions from VGA to WUXGA and 480p to 1080p
- High Speed HDMI® Compliant
- Audio signal can be output through HDMI or using separate 3.5mm audio outputs
- Passes DVI video signals, DVI to HDMI adapters/cables required - not included
- Cascade up to 3 layers
- Supports HDCP and EDID
- LED Power/Active indicator for monitoring each port
- Quick and easy install
Applications
- Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Ideal for business conference rooms and trade show displays
- Perfect for classrooms and business multimedia presentations
- Great for digital signage applications displaying video advertisements with audio in retail environments
- Financial applications include stock tickers or promotion of new products/services
- Display information in waiting rooms or to patients in healthcare facilities
Product Numbers
| Dell Harmony | A4763360 |
| TechData Dis | 17555Y |
| D and H | ST124HDMI2 |
| Ingram Micro USA | DY8753 |
| Synnex US | STA-ST124HDMI2 |
| UPC Code | 065030841696 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Cabling | HDMI |
| Audio | Yes |
| Industry Standards | High Speed HDMI®, HDCP, EDID |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - HDMI (19 pin) Female | |
| Connector B | 4 - 3.5 mm Mini-Jack (3 Position) Female |
| 4 - HDMI (19 pin) Female | |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Maximum Digital Resolutions | HDTV 1080p / PC 1920x1200 |
| Supported Resolutions | 1080p (1920 x 1080) / VGA (640 x 480) / SXGA (1280 x 1024) / UXGA (1600 x 1200) / WUXGA (1920 x 1200) |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.3 in [135 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 37.9 oz [1074 g] |
| Indicators | |
| LED Indicators | 1 - Power (Green) / Input Signal (Blue) |
| 4 - Green Port signal indicator | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.8A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0%~80% |
| Packaging Information | |
| Shipping (Package) Weight | 3.5 lb [1.6 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI Splitter |
| 1 - Set of mounting brackets | |
| 1 - Bag of screws | |
| 1 - Set Rubber Feet | |
| 1 - Universal Power Adapter (NA/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST12xHDMI2.pdf
English
Data Sheet(s)
- ST124HDMI2_Datasheet.pdf
English - ST124HDMI2_Datasheet-ES.pdf
Español - ST124HDMI2_Datasheet-FR.pdf
Français - ST124HDMI2_Datasheet-IT.pdf
Italiano - ST124HDMI2_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |