8 Port High Speed HDMI® Video Splitter w/ Audio - Rack Mountable
ST128HDMI2Split an HDMI® audio and video signal to eight displays simultaneously
The ST128HDMI2 8-Port High Speed HDMI® Splitter (rack mountable) lets you share a single HDMI audio-video source with up to 8 HDMI or DVI-D displays without sacrificing image or sound quality.
Supporting True HD 1080p video resolutions, the HDMI splitter acts as a distribution amplifier that enables you to situate your HDMI-capable displays up to 50ft (15m) away from the splitter, and features 3.5mm audio connections, giving you the option of sending your accompanying audio signal through the HDMI cable, or through a separate channel.
A perfect addition to virtually any application requiring the high quality video, the ST128HDMI2 HDMI splitter is easy to install as a standalone or rack-mounted device using the included brackets and provides flawless, distortion-free digital video.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- High Speed HDMI® support ensures compatibility with the latest HDMI source devices and displays
- Signal amplification provides high-resolution HDMI signals without signal degradation/loss of quality
Features
- Splits a single HDMI® audio-video source to up to 8 HDMI devices, without signal loss
- Supports a wide range of PC and Supports HDTV resolutions from VGA to WUXGA and 480p to 1080p
- Audio signal can be output through HDMI, or using separate 3.5mm audio outputs
- Includes rack mounting brackets
- Supports HDCP and EDID
- Can be cascaded up to 3 layers
- High Speed HDMI Compliant
- Passes DVI video signals (DVI to HDMI adapters/cables required - not included)
- LED Power/Active indicator for monitoring each port
- Quick, easy installation
Applications
- Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Display information in waiting rooms or to patients in healthcare facilities
- Ideal for business conference rooms and trade show displays
- Perfect for classrooms and business multimedia presentations
- Great for digital signage applications displaying video advertisements with audio in retail environments
- Financial applications include stock tickers or promotion of new products/services
Product Numbers
| Dell Harmony | A5448320 |
| TechData Dis | 11030182 |
| ASI Distribution USA | 112874 |
| D and H | ST128HDMI2 |
| Ingram Micro USA | KF0785 |
| Synnex US | STA-ST128HDMI2 |
| UPC Code | 065030843423 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Ports | 8 |
| Cabling | HDMI |
| Audio | Yes |
| Rack-Mountable | Yes |
| Industry Standards | High Speed HDMI, HDCP, EDID |
| Daisy-Chain | Yes |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - HDMI (19 pin) Female | |
| Connector B | 8 - 3.5 mm Mini-Jack (3 Position) Female |
| 8 - HDMI (19 pin) Female | |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Maximum Digital Resolutions | HDTV 1080p / PC 1920x1200 |
| Supported Resolutions | 1080p (1920 x 1080) / VGA (640 x 480) / SXGA (1280 x 1024) / UXGA (1600 x 1200) / WUXGA (1920 x 1200) |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 17.3 in [440 mm] |
| Product Width | 7.2 in [183 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Weight | 77 oz [2182 g] |
| Indicators | |
| LED Indicators | 1 - Power (Green) / Input Signal (Blue) |
| 4 - Green Port signal indicator | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 800mA |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Power Consumption | 10.2W |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -10°C to 60°C (14°F to 140°F) |
| Humidity | 0%~80% |
| Packaging Information | |
| Shipping (Package) Weight | 115.7 oz [3278 g] |
| What's in the Box | |
| Included in Package | 1 - HDMI Distribution Amplifier |
| 1 - Set of mounting brackets | |
| 1 - Bag of screws | |
| 1 - Universal Power Adapter (US/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST128HDMI2.pdf
English
Data Sheet(s)
- ST128HDMI2_Datasheet.pdf
English - ST128HDMI2_Datasheet-DE.pdf
Deutsch - ST128HDMI2_Datasheet-ES.pdf
Español - ST128HDMI2_Datasheet-FR.pdf
Français - ST128HDMI2_Datasheet-IT.pdf
Italiano - ST128HDMI2_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+