2 Port High Resolution VGA Video Splitter with Audio - 400 MHz
ST122PROASplit a single, high-resolution VGA video signal with audio to 2 monitors or projectors
This high resolution VGA splitter offers a practical solution for high-res multi-screen presentations, allowing a VGA video signal as well as the corresponding audio to be broadcast from a computer to up to two sets of VGA monitors and speakers simultaneously.
The VGA splitter is ideal for classrooms, tradeshows, in-store displays or any application where high quality video and audio is required, supporting displays with up to 400 MHz of video bandwidth and high resolution applications up to 2048 x 1536.
To help ensure high quality VGA video even at longer distances, the high resolution VGA splitter features a built-in booster circuit that allows monitors to be located up to 210ft away from the host system.
Designed for simplicity and convenience, the VGA splitter offers easy plug and play installation; a completely hardware-based solution, the VGA splitter requires no software operation, saving both time and hassle.
Backed by our 2-year warranty and free lifetime technical support, this 2-port high-resolution VGA splitter lets you get the most out of your video content with quality construction you can depend on.
The StarTech.com Advantage
- Doubles as a signal amplifier, boosting display range by up to 210 feet (65 meters)
- Guaranteed to maintain signal strength for crisp, sharp imaging
- Multiple screens let you communicate your message to large audiences with greater impact
What's in the box
Features
- Uses standard monitor extension cables (StarTech.com coaxial VGA cables recommended for best picture quality)
- Daisy chainable for almost unlimited expansion
- Includes DC 7.5V power adapter
- DDC, DDC2 & DDC2B compatible (on Video Out port 1)
- 400 MHz bandwidth provides brilliant 2048 x 1536 resolution
- Compatible with VGA, SVGA and Multisync monitors
Applications
- Airports, bus terminals and train stations
- Lecture halls and classrooms
- Trade-shows
- Information booths/kiosks
- In-store product merchandising
Product Numbers
| Dell Harmony | A0461330 |
| TechData Dis | 293151 |
| ASI Distribution USA | 87243 |
| D and H | ST122PROA |
| Ingram Micro USA | D57392 |
| Synnex US | STA-ST122PROA |
| UPC Code | 065030805209 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 20 |
| Color | Gray |
| Maximum Analog Resolutions | 2046x1536 @ 60Hz |
| Ports | 2 |
| Product Height | 2.83 in [7.2 cm] |
| Product Length | 5.12 in [13 cm] |
| Product Weight | 15.43 oz [437 g] |
| Product Width | 2.95 in [7.5 cm] |
| Shipping (Package) Weight | 2.14 lb [1 kg] |
| Bandwidth | 400MHz |
| Audio | Yes |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 2 - 3.5 mm Mini-Jack (3 Position) Female |
| Connector B | 2 - VGA (15 pin; High Density D-Sub) Female |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 600mA |
| Note | Units made before August 2008 shipped with AC 7.5V 800mA power adapter |
Accessories

























Follow us on Twitter |