CHECKOUT Your Cart: Empty

2 Port Wall Mount VGA Video Splitter

ST122W

Split a single VGA video signal to 2 monitors or projectors

$38.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1421 Canada : 89
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The ST122W 2 Port wall-mountable VGA Video Splitter offers outstanding quality and distance, allowing you to deliver high resolution VGA video from a single video source to up to two monitors simultaneously.

Supporting a maximum VGA video bandwidth of up to 250MHz and resolutions up to 1600 x 1200, the device is sure to deliver on image quality. The wall-mountable multi-display VGA video splitter is very simple to install, allowing you to locate screens up to 65m (210ft) away from the VGA video source.

The video splitter provides versatile installation options, with top-side connection ports the unit can lay flat on or under your workspace , or you have the option to mount the splitter on a wall making it easy to position the VGA splitter as needed. A scalable video splitting solution, the device also allows you to cascade the signal using two additional splitters for broadcast from a single VGA source to up to 8 VGA monitors.

Typical applications of this product would include digital signage, retail and tradeshow environments, educational and government facilities, or corporate displays where high quality multi-monitor VGA video is required.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact design with convenient topside connection lets the unit lay flat or be mounted on the wall
  • Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
  • Multiple screens let you communicate your message more effectively to large audiences with greater impact

What's in the box

Features
  • Compact design with convenient topside connection
  • Lays flat or mounts on the wall
  • Supports resolutions up to 1600x1200
  • Supports cable distances up to 210ft
  • 250MHz video bandwidth
  • Supports Cascading up to 3 levels
Applications
  • Use for in-store product merchandising in retail environments to give your advertisements greater visibility
  • Display travel schedules and alerts in airports, bus terminals and train stations
  • Create engaging multimedia presentations for demonstration in lecture halls and classrooms
  • Get your message across multiple displays for trade-shows or information booths/kiosks
  • Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
Dell Harmony A1998031
TechData Dis 46175K
ASI Distribution USA 81683
D and H ST122W
Ingram Micro USA R39213
Synnex US STA-ST122W
UPC Code 065030827447
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 20
Center Tip Polarity Positive
Color Silver
Connector Type(s) 1 - VGA (15 pin; High Density D-Sub) Male
Connector Type(s) 2 - VGA (15 pin; High Density D-Sub) Female
Enclosure Type Plastic
Maximum Analog Resolutions 1600x1200
Operating Temperature 0°C to 50°C (32°F to 122°F)
Output Current 0.3 A
Output Voltage 9 DC
Ports 2
Power Adapter Included Yes
Product Height 1.31 in [3.3 cm]
Product Length 4.51 in [11.4 cm]
Product Weight 4.94 oz [140 g]
Product Width 3.44 in [8.8 cm]
Shipping (Package) Weight 0.88 lb [0.4 kg]
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Maximum Cable Length 213.2 ft [65 m]
Bandwidth 250 MHz
Certifications, Reports and Compatibility

Related Products

ST122LE 2 Port VGA Video Splitter - USB Powered Compact USB-powered VGA splitter allows you to split a video source to two separate displays
$41.99

In Stock: USA: 6520  |  Canada: 518
ST128L 8 Port VGA Video Splitter - 250 MHz Split a VGA signal to 8 VGA monitors or projectors
$77.99

In Stock: USA: 107  |  Canada: 10
ST124L 4 Port VGA Video Splitter - 250 MHz Split a single VGA video signal to 4 monitors or projectors
$64.99

In Stock: USA: 136  |  Canada: 18
ST122L 2 Port VGA Video Splitter - 250 MHz A compact solution for extending a high-resolution VGA signal from a computer between 2 monitors/displays or projectors
$39.99

In Stock: USA: 0  |  Canada: 201
ST128W 8 Port VGA Video Splitter - Wall Mountable Split a single VGA signal to 8 VGA monitors or projectors
$75.99

In Stock: USA: 150  |  Canada: 21
ST124W 4 Port VGA Video Splitter - Wall Mountable Split a VGA signal to 4 VGA monitors or projectors
$64.99

In Stock: USA: 388  |  Canada: 11

Accessories

ST121UTP VGA Video Extender over Cat5 (ST121 Series) Extend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling
$72.99

In Stock: USA: 63  |  Canada: 34
$64.99

In Stock: USA: 779  |  Canada: 68
$29.99

In Stock: USA: 684  |  Canada: 217
$19.99

In Stock: USA: 405  |  Canada: 90
$12.99

In Stock: USA: 2401  |  Canada: 682

Downloads

Data Sheet
ST122W.pdf
Manual
ST122W.pdf