8 Port VGA Video Splitter - 250 MHz
ST128LSplit a VGA signal to 8 VGA monitors or projectors
The ST128L 8 Port VGA Video Splitter allows a single VGA source to display VGA video onto eight monitors simultaneously. Perfect for classrooms, tradeshows, or in-store displays where high quality video on several monitors is needed. The simple plug and play operation makes setup quick and easy so you can be up and running in minutes.
The ST128L supports displays with up to 250 MHz of bandwidth, providing brilliant resolutions up to 1920x1440. A built-in booster circuit lets you situate your displays up to 210 ft away from your source.
Backed by a StarTech.com 2-year warranty and free lifetime technical support. Male to Female VGA extension cable required (MXT101HQ)
The StarTech.com Advantage
- Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
- Multiple screens let you communicate your message more effectively to large audiences with greater impact
- High quality construction and high resolution support maintains signal strength for crisp, sharp imaging
Features
- Supports resolutions up to 1920x1440
- Supports cable distances up to 65m / 210ft
- Supports Cascading up to 3 levels
- 250 MHz video bandwidth
- Compatible with VGA, SVGA and Multisync monitors
Applications
- Use for in-store product merchandising in retail environments to give your advertisements greater visibility
- Display travel schedules and alerts in airports, bus terminals and train stations
- Create engaging multimedia presentations for demonstration in lecture halls and classrooms
- Get your message across multiple displays for trade-shows or information booths/kiosks
- Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
| Dell Harmony | A0963914 |
| TechData Dis | 04456B |
| ASI Distribution USA | 82816 |
| D and H | ST128L |
| Ingram Micro USA | J57457 |
| Synnex US | STA-ST128L |
| UPC Code | 065030817479 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Daisy-Chain | Yes |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Cable Length | 213.2 ft [65 m] |
| Maximum Analog Resolutions | 1920x1440 |
| Bandwidth | 250MHz |
| General Specifications | Male to Female VGA extension cable required (MXT101HQ) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 2.6 in [65 mm] |
| Product Width | 5.2 in [131.1 mm] |
| Product Height | 1 in [25.9 mm] |
| Product Weight | 7.8 oz [221 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.5A |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port VGA Splitter |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ST12xL.pdf
English
Data Sheet(s)
- ST128L_Datasheet.pdf
English - ST128L_Datasheet-ES.pdf
Español - ST128L_Datasheet-FR.pdf
Français - ST128L_Datasheet-IT.pdf
Italiano - ST128L_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |