2x8 High Resolution Matrix VGA Video Switch
ST228MXShare two distinct VGA input source signals between eight displays or projectors
This 2x8 VGA Matrix Switcher/Splitter allows users to share two separate VGA input signals between up to eight monitors.
Providing convenient push button control, the VGA Matrix Switcher/Splitter allows both of the VGA input signals to be switched/split for display on any of the connected VGA displays (up to eight) - in turn, ensuring centralized control of the VGA signal output destination at the push of a button.
To ensure optimized VGA distribution and signal management even over longer distance signal transmissions, the VGA Matrix Switcher/Splitter features a built-in signal booster that facilitates installation of displays at distances of up to 210ft away from the source computer, while maintaining flawless signal integrity. The switcher/splitter offers high video bandwidth (250 Mhz) capability, providing display resolutions of up to 1920 x 1440 pixels.
Designed to provide maximum control while saving space and eliminating clutter, this VGA Matrix splitter/switcher can be used as a standalone solution or rackmounted using the (included) ear-mounts.
The StarTech.com Advantage
- Allows you to connect 2 computers to 8 monitors and switch video signals to any desired display
- Daisy chainable for use with more than 8 monitor hookups
- Provides high quality resolution of up to 1920 x 1440 pixels
- Built-in video amplifier boosts the signal to allow a cable length of up to 210 ft or 65m
Features
- Allows two computers to provide video input to display on 8 different monitors
- Allows you to switch video to choose between two input signals for each display
- Works with VGA, SVGA, XGA and Multisync monitors
- High video bandwidth (250 Mhz) provides resolution of up to 1920 x 1440 pixels
- Daisy chainable for use with more than 8 monitor hookups
- Equipped with easy to use front panel selection buttons
- Includes an AC 7.5V power adapter
Applications
- Public broadcast systems
- Demos and presentations
- In-store product merchandising
- Information kiosks
Product Numbers
| Dell Harmony | A0746965 |
| TechData Dis | 293156 |
| ASI Distribution USA | 124934 |
| D and H | ST228MX |
| Ingram Micro USA | D57399 |
| Synnex US | STA-ST228MX |
| UPC Code | 065030805254 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Audio | No |
| Connector(s) | |
| Connector A | 2 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 8 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Cable Length | 213.2 ft [65 m] |
| Maximum Analog Resolutions | 1920x1440 @ 60 Hz |
| Bandwidth | 250MHz |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 13.5 in [34.3 cm] |
| Product Width | 4.1 in [10.5 cm] |
| Product Height | 1.7 in [4.2 cm] |
| Product Weight | 52.9 oz [1500 g] |
| Indicators | |
| LED Indicators | 16 - Port status (8 x PC A – Green & 8 x PC B- Red) |
| Power | |
| Output Voltage | 7.5 AC |
| Output Current | 0.8A |
| Packaging Information | |
| Shipping (Package) Weight | 2.7 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2x8 VGA Matrix Switch |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST228MX.pdf
English
Data Sheet(s)
- ST228MX_Datasheet.pdf
English - ST228MX_Datasheet-ES.pdf
Español - ST228MX_Datasheet-FR.pdf
Français - ST228MX_Datasheet-IT.pdf
Italiano - ST228MX_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |