2x4 Port Matrix DVI Audio Video Switch
VS420RDVIAShare two distinct DVI inputs with audio between four displays
This 2x4 Port Matrix DVI Audio Video Switch lets you select between two DVI-I sources for display on up to four monitors. At the push of a button, the DVI and audio matrix switch lets you select the audio and DVI input that will be delivered each display - providing the versatility needed to simplify digital signage configurations or multi-monitor presentations.
Providing simple, yet comprehensive control of DVI signal transmissions, the 2x4 matrix switch lets you independently toggle video (and audio) on or off for each display. This not only helps prolong the lifespan of the monitor but also reduces power consumption, delivering an economical and environmentally friendly solution.
StarTech.com's 2x4 port Matrix DVI A/V Switch includes an IR Remote Control and an additional (external) IR cable sensor that lets you install the switch in a discreet location while maintaining full control. For rackmounted installations, the matrix switch also includes ear-mounts that allow installation in any 19in(w) equipment rack/cabinet.
The StarTech.com Advantage
- Allows two DVI computers to provide video input to display on four different monitors with audio, saving the expense of duplicate purchases
- Delivers high quality resolutions up to 1600 x 1200 pixels, ensuring content is delivered clearly, as intended
- This versatile DVI video switcher enables you to take control of your displays by selecting which input you want or turn off video and audio on different displays, providing robust video matrix capability
Features
- Allows two DVI computers to provide video input to display on four different monitors with audio
- Allows you to switch video input signals or toggle video and audio on/off on all four displays
- Cascadable with other switchers, units allow use of one remote control (remote control included)
- Equipped with easy to use front panel selection buttons
- Supports video resolutions up to 1600x1200
- Rack-mountable design enables you to mount this DVI Matrix Switch in a standard 19" rack
Applications
- Demos and tradeshows that include video presentation with multiple inputs and outputs
- In-store product merchandising
- Information kiosks
- Digital Signage
Product Numbers
| Dell Harmony | A2537490 |
| TechData Dis | 10547706 |
| ASI Distribution USA | 88170 |
| Ingram Micro USA | V07328 |
| Synnex US | STA-VS420RDVIA |
| UPC Code | 065030831000 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Audio | Yes |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Connector A | 2 - 3.5 mm Mini-Jack (3 Position) Female |
| 2 - DVI-I (29 pin) Female | |
| Connector B | 4 - 3.5 mm Mini-Jack (3 Position) Female |
| 4 - DVI-I (29 pin) Female | |
| Performance | |
| Maximum Cable Length | 16.4 ft [5 m] |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 3.8 in [97 mm] |
| Product Width | 8.7 in [220 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 26.3 oz [744 g] |
| Power | |
| Output Current | 1.5A |
| Output Voltage | 12 DC |
| Environmental | |
| Operating Temperature | 5 to 40 |
| Storage Temperature | -20 to 60 |
| Packaging Information | |
| Shipping (Package) Weight | 2.7 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI A/V Matrix Switcher |
| 1 - Set of Ear-Mounts for Rack Mounting | |
| 1 - Remote Control | |
| 1 - IR External Sensor | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- VS420RDVIA.pdf
English
Data Sheet(s)
- VS420RDVIA_Datasheet.pdf
English - VS420RDVIA_Datasheet-DE.pdf
Deutsch - VS420RDVIA_Datasheet-ES.pdf
Español - VS420RDVIA_Datasheet-FR.pdf
Français - VS420RDVIA_Datasheet-IT.pdf
Italiano - VS420RDVIA_Datasheet-NL.pdf
Nederlands















Follow us on Twitter | Find us on Google+