4 Port High Resolution VGA Video Switch with Remote
VS415RVGAThis 4 port VGA Video Switch allows you to select between four separate VGA video signals for output to a single monitor or projector up to 65m (213ft) away from the video source.
A perfect solution for situations where VGA input ports are at a premium, the 4 port VGA Video Switch eliminates the hassle of having to swap out connections to your display, and allows you to select your video source at the push of a front panel pushbutton or by using the included remote control.
The StarTech.com Advantage
- Supports a maximum resolution of 2048x1536
- 450 Mhz bandwidth
- IR remote controlled for easy switching
- StarTech.com 2-year warranty
Features
- Connect to your display at a maximum distance of 65 meters
- Switch between PC’s by using the controls on the switcher or the included remote control
- Supports a maximum resolution of 2048x1536 with 450 Mhz bandwidth
- Solid construction in a metal enclosure
Applications
- Excellent solution for connecting and switching between multiple PC’s to one display.
- Great for use in presentations, tradeshows, conferences, retail, and entertainment applications.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 4 - VGA (15 pin; High Density D-Sub) Male | |
| Performance | |
| Maximum Cable Length | 213.2 ft [65 m] |
| Maximum Analog Resolutions | 2048x1536 |
| Bandwidth | 450MHz |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5 in [127 mm] |
| Product Width | 2.6 in [67 mm] |
| Product Height | 1.7 in [42 mm] |
| Product Weight | 17.6 oz [500 g] |
| Power | |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -50°C to 70°C (-58°F to 158°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port Video Selector |
| 1 - Remote Control | |
| 1 - Power Adapter (5V DC, 1A) | |
| 1 - User Manual | |
Accessories
Downloads
Manual(s):
- VS415RVGA.pdf
English
Data Sheet(s)
- VS415RVGA_Datasheet.pdf
English - VS415RVGA_Datasheet-ES.pdf
Español - VS415RVGA_Datasheet-FR.pdf
Français - VS415RVGA_Datasheet-IT.pdf
Italiano - VS415RVGA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |