USB VGA and DVI Dual Port External Video Adapter

USB2VGADVI

Connect a VGA and a DVI-I display simultaneously using this dual monitor USB display adapter

$104.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The USB2VGADVI USB to VGA/DVI-I adapter turns a USB 2.0 port into both a DVI-I and VGA video output port. Similar to our existing USB video adapters, the USB2VGADVI offers a convenient and cost-effective solution for adding multiple monitors to your computer without having to open the computer case for typical video card installation.

The video output ports on the USB to DVI/VGA adapter can be used simultaneously to extend your desktop or clone an image on two displays - essentially turning a USB connection into a dual head external video card.

The adapter features one DVI-I (out) port, one VGA (out) port, and two built-on USB ports that can be used as a USB hub, not only delivering simple external video but also allowing more USB peripherals to be installed on the host computer.

The StarTech.com Advantage
  • A dual-port external USB Display Adapter and a USB hub offers maximum flexibility enclosed in a single unit
  • Save yourself time and eliminate the hassle of installing an expensive dual port video card for everyday tasks such as word processing, spreadsheets, surfing the web, and email
Features
  • Offers a VGA and DVI-I (analog or digital) port for a dual monitor solution right out of the box.
  • Supports resolutions up to 1680x1050 in 32bits.
  • Works as a dual display hub and a 2 port USB hub.
  • Works with laptops and desktop computers.
  • Easy to use drivers and software enabling dual display applications
Applications
  • Add multiple monitors / projectors to your computer without the hassle of upgrading to a new video card
  • In the office: View large or multiple spreadsheets across two screens
Product Numbers
Dell Harmony A3482309
TechData Dis 10547599
ASI Distribution USA 89520
D and H USB2VGADVI
Ingram Micro USA CN0617
Synnex US STA-USB2VGADVI
UPC Code 065030837064
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
USB Pass-Through No
Chipset ID MCT - Trigger 1+
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - DVI-I (29 pin) Female
1 - VGA (15 pin; High Density D-Sub) Female
2 - USB A (4 pin) Female
Performance
Supported Resolutions 1600x1200, 1680x1050, 1440x900, 1400x1050, 1360x768, 1280x1024, 1280x960, 1280x768, 1280x720, 1152x864, 1024x768 @ 16/32 bit
Software
OS Compatibility Windows 2000(SP4)/ XP(32/64bit)/ Vista(32/64 bit)/ Windows 7(32/64bit
Physical Characteristics
Color Black
Product Length 3.4 in [86 mm]
Product Width 5.3 in [135 mm]
Product Height 0.7 in [18 mm]
Product Weight 6.1 oz [172 g]
Indicators
LED Indicators 1 - Power (Green)
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Output Voltage 5 DC
Center Tip Polarity Positive
Plug Type M
Environmental
Operating Temperature 0-70 degrees C
Storage Temperature 15-30 degrees C
Special Notes / Requirements
System and Cable Requirements One available USB 2.0 port
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - USB to VGA and DVI Adapter
1 - 3ft Mini USB to USB Cable
1 - Universal Power Adapter (US/UK/EU)
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2 USB to VGA Multi Monitor External Video Adapter Connect a VGA monitor for an extended desktop multi-monitor USB solution
$63.99
In Stock USA: 18591  |  Canada: 900
USB DVI External Dual or Multi Monitor Video Adapter
USB2DVI USB DVI External Dual or Multi Monitor Video Adapter Connect a DVI display for an extended desktop multi-monitor USB solution
$89.99
In Stock USA: 976  |  Canada: 19
6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M
USB2VGAMM6 6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M Connect a VGA display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
$127.99
In Stock USA: 33  |  Canada: 14

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M Connect your VGA monitor with the highest quality connection available
Coax HD15 VGA Cable - M/M
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99
In Stock USA: 1231  |  Canada: 158
DVI to VGA Cable
DVIVGAMM6 6 ft DVI to Coax High Resolution VGA Monitor Cable Connect analog or dual mode Flat Panel Displays to a PC or Mac® with a DVI Analog Video Card
$21.99
In Stock USA: 424  |  Canada: 134
DVI to VGA Cable
DVIVGAMM10 10 ft DVI to VGA Display Monitor Cable Connect analog or dual mode Flat Panel Displays to a PC or Mac® with a DVI Analog Video Card
Dual Link DVI-I Cable - M/M
DVIIDMM10 10 ft DVI-I Dual Link Digital Analog Monitor Cable M/M Provides a high speed, crystal clear connection between your DVI devices
$22.99
In Stock USA: 163  |  Canada: 76
Dual Link DVI-I Cable - M/M
DVIIDMM15 15 ft DVI-I Dual Link Digital Analog Monitor Cable M/M Provides a high speed, crystal clear connection between your DVI devices
$29.99
In Stock USA: 175  |  Canada: 20

Downloads

Driver(s):
Manual(s):
Data Sheet(s)