AUDIOEXTRX
Discontinued
Additional Receiver for MP3AirLink
AUDIOEXTRXThe Startech.com AUDIOEXTRX is a receiver for the MP3AirLink (MP3AUDIOEXT). This product allows you to connect any device with a 3.5mm headphone jack to a stereo or external speakers without any wires! For added clarity and versatility, this product supports 8 selectable audio channels and multiple receivers so that a single audio source can be used in multiple locations.
Features
- Small footprint for easy installation
- Software independent
- Works with virtually and device/speaker combination
Applications
- Connects your multi-speaker system to the MP3AUDIOEXT
- Perfect for safely connecting your electronic audio sources to outdoor speakers or portable stereos
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Wireless |
| Connector(s) | |
| Connector Type(s) | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| Performance | |
| Max Distance | 30 m / 100 ft |
| Adjacent Channel Rejection | >45dB @ +/- 5 MHz offset channel Frequency |
| Channel Frequency | 2410~2473 MHz |
| Channels Supported | 8 |
| Dynamic Range | 45 dB (min.) |
| Frequency Stability | +/- 100 KHz |
| Operating Frequency | 2.4 GHz |
| Operation Temprature | 14~140 deg. F. (-10~60 deg. C.) |
| Output Impedance | < 1 KOhm (receiver) |
| Power Adapter | DC 9V, 200 mA (center positive) |
| Power Consumption | 130 mA (receiver) |
| Range | 100 ft. (30m) open air, 30 ft. (10m) between walls |
| Response | 20 KHz, -2dB (max.) |
| Separation | 45 dB (min.) |
| THD | 0.6% (min.) |
| Physical Characteristics | |
| Product Length | 3.7 in [95 mm] |
| Product Width | 3.6 in [9.2 cm] |
| Product Height | 1.1 in [27 mm] |
| Product Weight | 11.3 oz [320 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - MP3AUDIOEXT Receiver |
| 1 - 6 ft. Stereo Patch Cable 3.5mm Male to 3.5mm Male | |
| 1 - 6 in. Stereo Headphone Jack 3.5mm Male to 2x RCA Female | |
| 1 - User Manual | |
Accessories
Downloads
Manual(s):
- AUDIOEXTRX.pdf
English
Data Sheet(s)
- AUDIOEXTRX_Datasheet.pdf
English - AUDIOEXTRX_Datasheet-ES.pdf
Español - AUDIOEXTRX_Datasheet-FR.pdf
Français - AUDIOEXTRX_Datasheet-IT.pdf
Italiano - AUDIOEXTRX_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |