120x25mm Adjustable Speed Dual Ball Bearing Computer Case Fan w/ TX3
FAN12X25ADJThis PC Case Fan measures 12cm x 12cm x 2.5cm and offers polished aluminum construction, helping to circulate cool air into the case or exhaust warm air out, while making an attractive addition to a PC case.
To deliver a reliable PC cooling solution, the PC Case fan features a dual ball-bearing design and speed adjustment; the 12cm x 12cm x 2.5cm PC Fan is designed for durability and constructed of top quality materials to deliver a long-lasting solution for keeping your computer cool.
Backed by 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Attractive polished aluminum case fan designed to improves heat dissipation
- Ultra quiet operation for minimal system noise
- Adjustable pot for manual speed control
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
Features
- Protects your computer from heat and increases the life of your system components
- Polished aluminum case fan
- Dual ball bearing motor
- High efficiency fan-blade design capable of moving up to 38 CFM
- Speed sensor output to the motherboard
Applications
- Used in computer cases
- Also used as a replacement aluminum case fan
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 2000~1200 |
| Air Flow Rate | 72.94 CFM |
| Noise Level | 30 dBA |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 4.7 in [120 mm] |
| Product Height | 4.7 in [120 mm] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN12X25ADJ_Datasheet.pdf
English - FAN12X25ADJ_Datasheet-ES.pdf
Español - FAN12X25ADJ_Datasheet-FR.pdf
Français - FAN12X25ADJ_Datasheet-IT.pdf
Italiano - FAN12X25ADJ_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |