FAN8X25ADJ
Discontinued
80x25mm Adjustable Speed Dual Ball Bearing Computer Case Fan w/ TX3
FAN8X25ADJStarTech.com’s 8cm x 8cm x 2.5cm PC Aluminum case fan is an add-in cooling fan made from polished aluminum. This attractive case fan can be used to circulate cool air into the case or exhaust warm air out, preventing problems due to overheating components. A quiet running dual ball bearing DC motor coupled with a high efficiency blade design is sure to keep your system cool.
The StarTech.com Advantage
- Attractive polished aluminum case fan designed to improves heat dissipation
- Ultra quiet operation for minimal system noise
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Adjustable pot for manual speed control
Features
- Protects your computer from heat and increases the life of your system components
- Polished aluminum case fan
- Dual ball bearing motor
- High efficiency fan-blade design capable of moving up to 37 CFM
- Speed sensor output to the motherboard
- 3 different speeds
Applications
- Used in computer cases
- Also used as a replacement aluminum case fan
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3300 ~ 1500 |
| Air Flow Rate | 37.27 CFM |
| Noise Level | 27 dBA |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 3.1 in [80 mm] |
| Product Height | 3.1 in [80 mm] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN8X25ADJ_Datasheet.pdf
English - FAN8X25ADJ_Datasheet-ES.pdf
Español - FAN8X25ADJ_Datasheet-FR.pdf
Français - FAN8X25ADJ_Datasheet-IT.pdf
Italiano - FAN8X25ADJ_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |