90x25mm Adjustable Speed Dual Ball Bearing Computer Case Fan w/ TX3
FAN9X25ADJThis PC Case Fan measures 90x25mm and offers polished aluminum construction, helping to circulate cool air into the case or exhaust warm air out, while making an attractive addition to a PC case.
To deliver a reliable PC cooling solution, the PC Case fan features a dual ball-bearing design and speed adjustment; the 90x25mm PC Fan is designed for durability and constructed of top quality materials to deliver a long-lasting solution for keeping your computer cool.
Backed by 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Ultra quiet operation for minimal system noise
- Attractive polished aluminum case fan designed to improves heat dissipation
- Adjustable pot for manual speed control
What's in the box
Features
- Adjustable to 3 speeds
- Speed sensor output to the motherboard
- High efficiency fan-blade design capable of moving up to 38 CFM
- Dual ball bearing motor
- Polished aluminum case fan
- Protects your computer from heat and increases the life of your system components
Applications
- Also used as a replacement aluminum case fan
- Used in computer cases
Technical Specifications
| Warranty | 2 Years |
| Air Flow Rate | 39.35 |
| Carton Quantity | 100 |
| CFM | 38.35 |
| Color | Silver |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Fan Bearing Type | Ball Bearing |
| Input Voltage | 12 DC |
| Noise Level | 26 |
| Number of Conductors | 3 |
| Product Height | 3.54 in [90 mm] |
| Product Length | 3.54 in [90 mm] |
| RPM | 3000 ~ 1600 |
| Shipping (Package) Weight | 0.49 lb [0.2 kg] |
Certifications, Reports and Compatibility

Follow us on Twitter |