19in Aluminum Fanless Notebook Laptop Cooler
NBCOOLER17The internal heat generated by notebook computer components can weaken system performance and cause instability. Now, with the NBCOOLER17 you can help maintain safer temperatures and ensure that your notebook computer endures the performance you demand.
Designed to work with any 17" or 15", notebook computer, this is the perfect solution for quiet environments - offering fanless cooling, a durable, all-aluminum heatsink design improves heat dissipation by up to 20%, helping prevent degraded performance. Designed to provide a comfortable working environment, NBCOOLER17 is ergonomically designed and is as attractive as it is functional, featuring an attractive silver finish that complements your notebook's design.
The StarTech.com Advantage
- Fanless design means no power requirements, no installation and less clutter on desktop
- One piece design also facilitates transportability and ability to setup anywhere.
- Unique 17" size capability provides more versatility than most notebook coolers limited to 15" size.
Features
- Cooling fins and vents to maximize heat dissipation
- Sturdy all aluminum construction
- Raised, slim ergonomic design to make long periods of keyboarding more comfortable
- Elegant, darker color matches better with most notebooks
Applications
- Well suited where larger 17" notebooks are used as "desktop subsitutes", primarily in engineering, finance and graphic design applications
- Home users where large display notebook used as PC alternative for extensive DVD viewing and gaming applications
- Ideal "silent" cooling for quiet environments - libaries, hospitals and classrooms
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| General Specifications | Aluminum construction |
| Fanless; no power requirements | |
| Supports 17" and 15" notebooks | |
| Noise Level | 0 dBA |
| Physical Characteristics | |
| Product Length | 9.5 in [242 mm] |
| Product Width | 14.6 in [370 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 2.7 lb [1.2 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- NBCOOLER17_Datasheet.pdf
English - NBCOOLER17_Datasheet-ES.pdf
Español - NBCOOLER17_Datasheet-FR.pdf
Français - NBCOOLER17_Datasheet-IT.pdf
Italiano - NBCOOLER17_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |