Aluminum Dual Fan Laptop Cooler with USB Hub and Card Reader
NBCOOLERPROThis high quality laptop cooler offers professional-grade notebook cooling, helping to keep your laptop cooler than typical operating temperatures would permit, in turn optimizing system performance.
An innovative, space-saving solution, the laptop cooler also functions as a docking station for flash cards and additional USB 2.0 devices.
The laptop cooler features specialized aluminum construction and integrated dual high performance fans combined to deliver effective ventilation and maximized heat dissipation - reducing underside temperature to keep your laptop running cool. The laptop cooler also houses a built-in multi-card reader/writer to support most of today's popular flash card formats (12 types in all) as well as an additional 2 port USB high-speed hub to expand your access to additional USB devices.
The cooler includes an optional 5VDC power supply that gives you the option to power the cooling fans with a USB connection to the host laptop, or externally through a nearby power outlet - a sensible solution for preserving your laptop battery charge time.
Designed to provide a durable mobile computing operating platform, the laptop cooler is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Included 5V DC power supply gives users the option to power the cooler fans externally in order to preserve laptop battery charge time
- Built-in hub allows users to connect additional external storage and other USB devices
- Unique all-in-one concept for power laptop users who require advanced functionality while cooling their laptop
- Aluminum construction provides added cooling to minimize temperature and maintain cool operation
What's in the box
Features
- Includes optional power supply (5VDC)
- Compliant with majority of laptops and notebook computers
- Fan On/Off switch
- Two built-in 70x70x15 mm cooling fans
- Card Reader/Writer supports most of popular types of flash cards - Secure Digital (SD), Multimedia (MMC), SmartMedia (SM), Memory Stick (MS), Memory Stick Pro (MSP) and more.
Applications
- Provides convenience to mobile users by expanding their functionality away from office and minimizing the number of peripherals they transport
- Ideal for desktop laptops where desktop space and system expandability is limited
Technical Specifications
| Warranty | 2 Years |
| Air Flow Rate | 12.5 |
| Carton Quantity | 5 |
| Color | Silver |
| Connector (Input) | 1 USB mini B Female |
| Connectors (Output) | 2 USB A Female |
| Enclosure Type | Aluminum |
| Fan Life Expectancy | 40K Hours at 25 degrees C |
| Fan Speed | 1500 RPM +/- 10% |
| MMC Card Slot | MMC, MMC 4.0, MMC High Speed, MMC Mobile, MMC plus 200X, RS MMC, RS MMC 4.0, RS MMC DV, RS MMC High Speed |
| MS/MS Pro Card Slot | MS, MS Duo, S Duo MG Hi-Speed, MS-Magic Gate, MS Duo Magic Gate, MS Memory Selection Function, MS ROM |
| MS/MS Pro Card Slot (cont'd) | MS Pro, MS Pro MG Hi-Speed, MS Pro MG Extreme, MS Pro MG Extreme III, MS Pro Duo, MS pro Duo MG Ultra II, MS Pro Duo MG Hi-Speed, MS Pro MG Ultra II, MS Pro Magic Gate, MS Pro Duo Magic Gate |
| Noise Level | <16.9 |
| Note | Power Adapter is included |
| Power Adapter | 5V DC / 1 Amp |
| Product Height | 1.18 in [30 mm] |
| Product Length | 10.43 in [265 mm] |
| Product Weight | 2.21 lb [1 kg] |
| Product Width | 12.6 in [320 mm] |
| SD Card Slot | SD, SD Pro, SD Elite Pro, SD Ultra, SD Ultra II, SD Extreme, SD Extreme III, SD High Speed 150X |
| Shipping (Package) Weight | 3.29 lb [1.5 kg] |
| SM Card Slot | Smart Media, SMC, xD, xD M type |
| Weight | 950 g |
Related Products
Accessories

Follow us on Twitter |