Beige Aluminum 5.25in Rugged SATA Hard Drive Mobile Rack Drawer
DRW150SATThis high quality Removable SATA Hard Drive Drawer delivers a professional-grade SATA hot-swap solution, allowing you to quickly swap Serial ATA hard drives in and out of a computer without having to open the computer case.
Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SATA HDD in the (removable) caddy. Connecting the SATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed SATA drive.
A practical, time-saving hot swap solution, the drive drawer includes Swap Manager utility software that lets users swap drives in and out of the host computer without powering down the computer.
A suitable solution for large volume drives, the HDD drawer supports SATA I (SATA/150) and SATA II (SATA/300) hard drives with a capacity of up to 1.5TB, allowing you to swap in large amounts of data in a matter of seconds.
The drive caddy features two front panel ball bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.
A dependable, long-lasting storage solution, the drive drawer features highly durable aluminum construction, with a 25K insertion rating and is backed by StarTech.com's 2-year warranty.
This product is interchangeable as a replacement for StorCase SATA models S21J111, SC21J111 and RJR110.The StarTech.com Advantage
- Comes equipped with a dust resistant door that engages when the caddy is removed from the bay, preventing dust particles from entering your computer
- Designed with cableless internal connectors ensuring durability and longer life
- The bay portion of the unit can be mounted from the bottom or the side
- 25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
- Designed with an easy to use handle release mechanism
Features
- Equipped with a Ball-bearing fan to ensure your hard drive remains cool
- Handy LED indicators continuously report on the operating status of the drive drawer
- All aluminum construction for maximum durability and heat dissipation
- Designed with a power controlled key lock mechanism that prevents your hard drive from being accidentally removed while in operation
- Supports SATA/300(SATA II) or SATA/150 hard drives with data transfer rate up to 3 GB/sec.(300 Mb/sec.)
- Secure and affordable solution to store and transfer data
- Compatibility with PC and MAC's
- Supports hot swap and hot plug-in
Applications
- Removable drive drawers can be used in homes, at work, offices and in schools
- Mobile solution for high-capacity databases and large applications
- Excellent for institutions and individuals replacing IDE/Parallel ATA hard drives with SATA/300(SATA II) or SATA/150 hard drives
- A fast and easy way to make backup copies of your files, applications and company’s critical data
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 1 - 40 mm |
| Performance | |
| Internal: 1x LP4 Male, 1x SATA Power 15 Pin Male, 1x SATA Data 7 Pin Male | |
| Connectors | Hard Drive: 1x SATA Data 7 Pin Female , 1x SATA Power 15 Pin Female |
| Cooling Fan | Ball-Bearing Fan |
| Drive Activity | Yellow |
| Drive Drawer Dimensions | 7.5 x 5.8 x 1.6 Inches (190 x 147 x 41 mm) |
| Drive Drawer Enclosure | Aluminum |
| Drive Power | Green |
| Drive Size | Supports up to 750Gb hard drive |
| Enclosure Color | Beige |
| Fan Dimensions | 1.57 x 1.57 x 0.39 Inches (40 x 40 x 10 mm) |
| Fan Enclosure | Plastic |
| General Specifications | LED Indicators |
| Hard Drive Compatibility | 3.5-Inch SATA/300(SATA II) or SATA/150 (SATA I) Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Safety Certifications | CE |
| System Requirements | PC or Mac with a 5.25 Inch Drive Bay |
| Weight (w/o drive) | 1.90 Lbs (0.86 Kgs) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 7.5 in [190 mm] |
| Product Width | 5.8 in [147 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 30.4 oz [860 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
Related Products
Accessories
Downloads
Manual(s):
- DRW150SAT.pdf
English
Data Sheet(s)
- DRW150SAT_Datasheet.pdf
English - DRW150SAT_Datasheet-ES.pdf
Español - DRW150SAT_Datasheet-FR.pdf
Français - DRW150SAT_Datasheet-IT.pdf
Italiano - DRW150SAT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |