Black 3.5in SCA 80 to 68 pin U320 Hard Drive Mobile Rack for 5.25in Bay
DRW150SCABKThe StarTech.com DRW150SCABK, with its high 25K Insertion Rating, is perfect for hot swapping hard drives in RAID implementations, using multiple operating systems or making high-speed, high-capacity backups. This two-piece removable drive enclosure is designed to hold Ultra 320 and 160 80-pin SCA drives. To protect your important data, the DRW150SCABK features a locking mechanism to prevent the drive from being accidentally removed while in use, plus over temperature and fan failure alarms. Two dual ball bearing fans keep air flowing through the case, helping to keep your drive temperatures at optimum levels. The DRW150SCABK is interchangeable with StorCase SCSI 80 pin SCA models S21A110 & SC21A110, and model RJR110.
The StarTech.com Advantage
- Features an easy to use handle release mechanism
- Durable all aluminum construction and drawer design protects your hard drive from damage
- Dust resistant cover panel prevents dust particles from entering your computer
- The bay portion of the unit can be mounted from the bottom or the side
- Cable-less internal connector allows increased flexiblility and a longer product life.
- 25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
Features
- Supports Ultra 160 & 320 SCA hard drives with data transfer rates up to 320 MBytes/sec
- Provides exceptional performance and value for servers, workstations and storage subsystems
- Secure and affordable solution to store and transfer data
- Two Ball Bearing fans, front and rear, maintain optimum cooling and increased air flow
- Bay is built with a key lock mechanism to prevent the hard drive from being accidentally removed while in operation
- 4 LED indicators continuously show operating status of the drive drawer
- Aluminum construction provides a durable enclosure as well as excellent heat dissipation
- The unit's compact design and light weight make it easy to transport from one peripheral bay to another
- HDD Overheating Detection feature automatically activates the buzzer alarm when overheating occurs
- Buzzer alarm and LED indicators can be turned off by pressing the Reset Switch
- Bay features SCSI ID display
Applications
- Can be conveniently used as a mobile back-up system
- Excellent for use in servers, storage subsystems and high-end workstations
- Optimal for mission critical control PCs where downtime must be minimized
- Ideal for environments using RAID storage applications which includes multimedia, video streaming and digital broadcasting
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| 1 - SCA (80 pin; Internal SCSI) Female | |
| Performance | |
| Certifications | CE |
| Connectors | |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Drive Activity | Yellow |
| Drive Drawer Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Drive Power | Green |
| Enclosure Color | Black |
| External | Header – 68 Pin Male & LP4 – 4 Pin Male |
| Fan Dimensions | Inches: 1.57 x 1.57 x 0.39 (40 x 40 x 10 mm) |
| Fan Status | : Fan Failure - Red & Standby Fan – Green |
| HD Compatibility | All 3.5 Inch SCSI Hard Drives including Ultra160 & Ultra320 |
| Inches | 8.85 x 5.75 x 1.61 |
| Internal | Header – 80 Pin Female & LP4 – 4 Pin Female |
| LED Indicators | |
| Millimeters | 224 x 148 x 41 |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Temperature | Normal - Green & Overheating – Red |
| Weight (w/o drive) | 1.90 lbs (0.86 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.8 in [224 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 30.4 oz [860 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Fan Failure | |
| 1 - Power | |
| 1 - Temperature Warning | |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 lb [1 kg] |
Accessories
Downloads
Manual(s):
- DRW150SCABK.pdf
English
Data Sheet(s)
- DRW150SCABK_Datasheet.pdf
English - DRW150SCABK_Datasheet-ES.pdf
Español - DRW150SCABK_Datasheet-FR.pdf
Français - DRW150SCABK_Datasheet-IT.pdf
Italiano - DRW150SCABK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |