5 Drive 3.5in SATA Removable Hard Drive Backplane
SATABAY5BKThis SATA Hard Drive Backplane provides simple, hot-swappable storage with support for up to five 3.5in SATA (SATA, SATA II, SATA III-6Gbps) hard drives.
The SATA backplane can be mounted into a 4U server/4U rack case, helping to increase internal space efficiency; to help keep installed drives running at optimal temperatures, the SATA backplane features a rear-mounted 80mm cooling fan and built-in alarms (fan failure and overheating) to alert you in case of failure or overheating.
With support for SATA HDD speeds up to 6.0 Gbps, the mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.
Please note: this 4U SATA backplane is not recommended for installation in a desktop system. For a desktop SATA Backplane solution, please see our 3 Drive 3.5in SATA Removable Hard Drive Backplane (SATABAY3BK) or 4 Drive 3.5in SATA Removable Hard Drive Backplane (SATABAY4BK)
The StarTech.com Advantage
- Be able to quickly install/remove up to five SATA hard drives internally, without having to open the computer chassis
- Takes up only three 5.25" bays; ideal for 4U server chassis' and towers
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Supports up to five 3.5" SATA hard drives across three 5.25" drive bays
- Lockable drive trays
- Rear mounted 80mm ball-bearing fan
- Push-button power switch for each drive
- Power/Activity LED indicator for each drive and Fan Status LED indicator
- Durable aluminum construction
- Fully supports SATA 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Add additional hot-swap bays to a server or workstation computer
- Replace or upgrade old IDE backplane with a SATA backplane
- System builders who need to image many drives simultaneously and quickly
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Be able to replace/remove individual drives from a storage array with minimal or no system down time
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fans | 1 - 80 mm |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| 1 - SATA (7 pin; Data) Receptacle | |
| 1 - SATA Power (15 pin) Receptacle | |
| Performance | |
| Temperature Alarm | Yes |
| Alarm | Over Heating Alarm |
| Connectors | |
| Construction | Aluminum |
| Dimensions | 5.75 x 7.95 x 4.96 Inches (146 x 202 x 126 mm) |
| Fan | Aluminum groove Heatsink with 1 x 80mm Two Speed Ball Bearing Fan |
| Fan Noise Level | 35.7 dBa |
| General Specifications | 2 x 15-pin SATA |
| 3 x 4-pin LP4 | |
| 5 x 7-pin SATA | |
| Hard Drive Compatibility | SATA, SATA II, SATA III hard drives |
| Hard Drive Connection | Cableless internal connection |
| LEDs | 5 x Hard Drive Activity, 1 x Reset x 1 x Fan Status |
| Manual Fan Speed Switch | Hi 3600 RPM / Lo 2800 RPM |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Required Cables | (2)SATA18POW , (1) SATA36 |
| Weight | 3.53 lbs (1.6 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Length | 8 in [202 mm] |
| Product Width | 5.7 in [146 mm] |
| Product Height | 5 in [126 mm] |
| Product Weight | 56.5 oz [1600 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| Special Notes / Requirements | |
| System and Cable Requirements | Three free 5.25" drive bays |
| Packaging Information | |
| Shipping (Package) Weight | 4.3 lb [1.9 kg] |
Related Products
Accessories
Downloads
Manual(s):
- SATABAY5BK.pdf
English
Data Sheet(s)
- SATABAY5BK_Datasheet.pdf
English - SATABAY5BK_Datasheet-ES.pdf
Español - SATABAY5BK_Datasheet-FR.pdf
Français - SATABAY5BK_Datasheet-IT.pdf
Italiano - SATABAY5BK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |