Black Aluminum ATA/133 Removable Hard Drive Mobile Rack Drawer
DRW150ATABKStarTech.com's DRW150ATABK is an ideal removable drive enclosure for switching between multiple operating systems, making high-speed, high-capacity backups or for other applications requiring frequent removal and insertion of mobile hard drives. This removable storage solution features a locking mechanism to prevent the drive from being accidentally removed while in use and a 25K Insertion Rating.
The DRW150ATABK's compact, durable aluminum construction makes the drive enclosure easy to transport while helping to dissipate heat away from the drive. The DRW150ATABK is interchangeable with StorCase ATA(IDE) models S21B109 & SC21B109 and model RJR110.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- Dust resistant cover panel prevents dust particles from entering your computer when the caddy is removed from the bay
- The bay portion of the unit can be mounted from the bottom or the side
- No cable internal connector allows increased flexibility and longer caddy life
- 25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
Features
- Secure and affordable solution to store and transfer data
- Ball-bearing fan maintains optimum cooling and increased air flow
- LED indicators continuously show the operating status of the drive drawer
- Key lock mechanism prevents a hard drive from being accidentally removed while in operation
- Screw type stopper to avoid cover vibration while the HDD is working
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rates up to 133 MB/s
- Supports hot swap and hot plug-in
- Compatibility with PC and MAC's
Applications
- Removable drive drawers can be used in homes, at work, offices and in schools
- Mobile solution for high-capacity databases and large applications
- A fast and easy way to make backup copies of your files, applications and company's critical data
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Certifications | CE |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Drive Drawer Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Black |
| External Connectors | Header: 40 Pin Male & LP4: 4 Pin Female |
| Fan Dimensions | 1.57 x 1.57 x 0.39 Inches (40 x 40 x 10 mm) |
| Fan Enclosure | Plastic |
| Hard Drive Compatibility | All 3.5-Inch IDE Hard Drives |
| Inches | 9.00 x 5.75 x 1.61 |
| Internal Connectors | Header: 40 Pin Female & LP4: 4 Pin Female |
| LED Indicators | Drive Activity & Drive Power |
| Millimeters | 220 x 148 x 41 |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.90 Lbs (0.86 Kgs) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 30.4 oz [860 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
Accessories
Downloads
Manual(s):
- DRW150ATABK.pdf
English
Data Sheet(s)
- DRW150ATABK_Datasheet.pdf
English - DRW150ATABK_Datasheet-ES.pdf
Español - DRW150ATABK_Datasheet-FR.pdf
Français - DRW150ATABK_Datasheet-IT.pdf
Italiano - DRW150ATABK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |