5.25in Black Internal Front Bay PC Speakers
SPEAKERINTBThese internal PC speakers are an ideal solution for workspaces that require multimedia capability without the clutter of external speakers.
The PC speakers can be mounted into a 5.25in PC drive bay, and includes the necessary connection cables as well as a special internal to external backplate that allows an external connection to the computer sound card; as an added convenience, the PC speakers are swivel-mounted, allowing you to pivot the speakers left and right as needed to create the ideal audio setting.
Features
- Built-in 10W stereo amplifier
- Front-panel volume control and headphone jack
- All connection cables included
- LED power indicator
- One-year warranty
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Power | Standard LP4 Connector |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Black Internal 5.25 Inch Bay Speakers |
Downloads
Data Sheet(s)
- SPEAKERINTB_Datasheet.pdf
English - SPEAKERINTB_Datasheet-ES.pdf
Español - SPEAKERINTB_Datasheet-FR.pdf
Français - SPEAKERINTB_Datasheet-IT.pdf
Italiano - SPEAKERINTB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |