Black 3.5in IDE Hard Drive Mobile Rack for 5.25in Bay 2x fan
DRW113ATABKThis high quality Removable ATA Hard Drive Drawer/Mobile Rack delivers a convenient ATA storage solution, allowing you to quickly swap ATA66/ATA100 and ATA133 hard drives in and out of a computer without having to open the computer case.
Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in ATA HDD in the (removable) caddy. Connecting the ATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed ATA drive.
A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.
The drive caddy features dual ball-bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.
A dependable, long-lasting storage solution, the drive drawer features highly durable construction, with a 3K insertion rating and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Guaranteed compatibility with PC and Mac systems
- Drive enclosure designed with a handle release mechanism for ease of use
- Easily turns any IDE hard drive into a mobile storage solution
- Two front-mounted ball bearing fans to provide additional hard drive cooling
- 3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
Features
- Secure and affordable solution to store and transfer data
- Two Ball-bearing fans maintains optimum cooling and increased air flow
- Bay is built with a key lock mechanism to prevent the hard drive form being accidentally removed while in operation
- LED indicators continuously show operating status of the drive drawer
- The caddy is constructed with aluminum for maximum durability
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MBytes/Sec
- Swap Manager Software allows the hard drive to be removed or replaced while the system is running
Applications
- Medium duty model made out of Aluminum and plastic is ideal for use in homes, offices, schools and government institutions
- Can be conveniently used as a mobile back up system
- Fast and easy way to make backup copies of your files, applications, company’s critical data and for transporting databases and other large files from one location to another
- For use in servers and storage subsystems
- Perfect for mission critical control computers where downtime must be minimized
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Certifications | CE |
| Cooling Fan | Ball-Bearing Fan |
| CPU Compatibility | PC or MAC with a 5.25 Inch Drive Bay |
| Drive Activity | Yellow |
| Drive Drawer Bay | Plastic |
| Drive Drawer Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Drive Power | Green |
| Enclosure Color | Black |
| External Connector | |
| Fan Dimensions | |
| Fan Enclosure | Plastic |
| HD Compatibility | All 3.5 Inch IDE Hard Drives |
| Header | 40 Pin Female |
| 40 Pin Male | |
| Inches | 1.57x1.57x0.39 |
| 8.6 x 5.75 x 1.61 | |
| Internal Connector | |
| LED Indicators | |
| LP4 | 4 Pin Female |
| 4 Pin Male | |
| Millimeters | 220 x 148 x 41 |
| 40x40x10 | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.15 lbs (0.53 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 23.3 oz [660 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Related Products
Accessories
Downloads
Manual(s):
- DRW113ATABK.pdf
English
Data Sheet(s)
- DRW113ATABK_Datasheet.pdf
English - DRW113ATABK_Datasheet-ES.pdf
Español - DRW113ATABK_Datasheet-FR.pdf
Français - DRW113ATABK_Datasheet-IT.pdf
Italiano - DRW113ATABK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |