3.5in Hard Drive Mounting Bracket for 5.25in Front Drive Bay
BRACKETFDThis plastic, floppy-drive adapter bracket lets you install a 3.5in floppy drive into a 5.25in bay.
A simple solution that lets you position a 3.5in floppy drive in a computer case as needed (without being confined to the 3.5in floppy bay determined by the case layout), the floppy drive adapter bracket features an attractive open-faced beige bezel that provides a snug, secured fit for installed drives.
Features
- Includes Plastic Beige Bezel
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Dimensions | 5.75" x 5.25" x 1.125" |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - METAL BRACKET |
| 1 - PLASTIC COVER | |
| 8 - Screws | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- BRACKETFD_Datasheet.pdf
English - BRACKETFD_Datasheet-ES.pdf
Español - BRACKETFD_Datasheet-FR.pdf
Français - BRACKETFD_Datasheet-IT.pdf
Italiano - BRACKETFD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |