1 ft Slim 3.5mm Stereo Audio Cable - M/M
MU1MMSConnect an iPhone® or other MP3 player to a car stereo
$6.99 USD
In Stock: United States : 2609 Canada : 46
This 1-foot 3.5mm Slim Stereo Audio Cable is the perfect solution for portable audio devices (iPod®, iPhone®, MP3 Players), featuring a slim connector molding that fits easily into a 3.5mm headphone jack, even if the iPod/iPhone/MP3 player is in a protective case.
The StarTech.com Advantage
- Unique slim connector design fits most iPod and iPhone 3.5mm stereo jacks without having to remove the protective casing
- Gold plated, molded connectors with strain relief ensure a solid high quality connection between the connected devices
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Molded connectors with strain relief
- Slimline connector molding designed for use with portable devices
- Gold plated connectors
Applications
- Connect your iPod or MP3 player to your car stereo's 3.5mm Audio In jack
- Connect your MP3 player to your Hi-Fi system
- Connects sound card to external CD-ROM
Product Numbers
| Dell Harmony | A4229663 |
| TechData Dis | 15162W |
| ASI Distribution USA | 105948 |
| Ingram Micro USA | DE4071 |
| Synnex US | STA-MU1MMS |
| UPC Code | 065030840378 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 2 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Max Connector Dimension | 0.2 in [5.9 mm] |
| Cable Length | 1 ft [0.3 m] |
| Cable OD | 0.1 in [3 mm] |
| Product Weight | 0.5 oz [13 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 oz [10 g] |
| What's in the Box | |
| Included in Package | 1 - 1 Ft PC to Stereo Component Cable |
Certifications, Reports and Compatibility
Related Products
MU6MMRCA 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male Connect your computer or audio player to an RCA audio device
$7.99
MXTHQMM6A 6 ft Coax High Resolution Monitor VGA Cable w/ Audio - HD15 M/M Make VGA video and audio connections using a single, high quality cable
$14.99
PC2TVSVID10 10 ft S-Video with 3.5 mm to RCA Stereo Audio Video Cable Display images and provide sound from your PC to your TV
$21.99
Accessories
MUY1MFF 6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female Split a single headphone jack into two
$6.99
GCAUD2535MF 2.5 mm to 3.5 mm Audio Cable Adapter - Male to Female Connect Stereo Audio headphones to a cell phone or PDA audio port
$7.99
Downloads
Data Sheet(s)
- MU1MMS_Datasheet.pdf
English - MU1MMS_Datasheet-ES.pdf
Español - MU1MMS_Datasheet-FR.pdf
Français - MU1MMS_Datasheet-IT.pdf
Italiano - MU1MMS_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |