15 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA15This 15ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 15ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Premium cable with gold plated connectors ensures high-quality audio performance
- Replace worn-out or missing Stereo audio cables with this high quality, 15ft Premium Stereo Audio Cable RCA
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| TechData Dis | 61914H |
| Synnex US | STA-AUDIORCA15 |
| UPC Code | 065030807944 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 25 |
| Color | Black |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| Cable Length | 15 ft [4.6 m] |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility













Follow us on Twitter |