24in MPC3 2-pin Multimedia Digital Audio Cable
CDAUDIO3Connect your CD-ROM or DVD drives directly to your sound card for a high-quality audio signal
The StarTech MPC3 2-pin Multimedia Digital Audio Cable is designed to connect CD-ROM or DVD drives directly to the internal digital audio input jack on a sound card. By using this cable instead of a standard analog audio cable, you can ensure your sound card is receiving an ultra-high quality, hiss-free audio signal.
This hard-to-find cable is compatible with sound cards that are capable of using digital CD signals, such as SoundBlaster Live.
The StarTech.com Advantage
- Allows greater flexibility in the positioning of optical drives and digital sound cards
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030792424 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - MPC3 (2 pin; Audio) Female |
| Connector B | 1 - MPC3 (2 pin; Audio) Female |
| Physical Characteristics | |
| Product Length | 2 ft [0.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 24in MPC3 2-pin Multimedia Digital Audio Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CDAUDIO3_Datasheet.pdf
English - CDAUDIO3_Datasheet-ES.pdf
Español - CDAUDIO3_Datasheet-FR.pdf
Français - CDAUDIO3_Datasheet-IT.pdf
Italiano - CDAUDIO3_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |