25 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA25This 25ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 25ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Backed by StarTech.com’s lifetime warranty
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Gold plated Premium RCA audio cable designed for today’s audio and home theater applications
What's in the box
Features
- Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
- Color coded connectors for easy installation
- High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
- Connectors provide excellent strain relief that keeps your cable intact
- Ultra flexible PVC Jacket for easy installation
- Gold plated heavy duty connectors
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product Numbers
| ASI Distribution USA | 116844 |
| Synnex US | STA-AUDIORCA25 |
| UPC Code | 065030807968 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 18 |
| Color | Black |
| Shipping (Package) Weight | 2.1 lb [1 kg] |
| Cable Length | 25 ft [7.6 m] |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility










Follow us on Twitter |